Skip to main content

UR12e

12.5 kg payload, 1300 mm reach

The UR12e is Universal Robots' best-selling industrial cobot. A 1300 mm reach and 4 m/s TCP speed handle heavy lifting and moving tasks, freeing skilled operators for higher-value work.

Maximum Payload
12.5 kg (27.55 lbs)
Reach
1300 mm (51.2 in)
Max TCP speed
4 m/s
Weight
33.5 kg (73.9 lbs)
Footprint
⌀ 190 mm (7.48 in)
Repeatability
±0.05 mm

Tool connector
The integrated M8 8-pin tool connector delivers power, I/O, and communication directly at the flange, reducing cabling, simplifying integration, and enabling smarter end-effectors.

  • M8, 8-pin female connector
  • Tool flange to EN ISO 9409-1-50-4-M6
  • 12 V or 24 V power supply at the tool
  • 2x digital I/O, configurable as sinking or sourcing (NPN / PNP)
  • 2x analog inputs for sensors, or 1x RS-485 communication
  • Safety-ready architecture

UR12e industries

Electronics manufacturing

Electronics manufacturing

Supports larger assemblies and precision handling; extended reach allows servicing multiple stations efficiently.

Automotive

Automotive

Excels in welding, material transfer, and assembly with durable performance for repetitive, mid-payload tasks.

Metal fabrication & machining

Metal fabrication & machining

Ideal for welding and CNC tending – long reach and payload handle larger parts with stable path accuracy.

Lab automation

Lab automation

Extended payload and reach enable industry-scale replication of larger-footprint applications in the lab.

UR12e applications

Get in touch with Universal Robots

Request pricing and talk to our team about how this cobot fits your application.