Robot Arm


Click on the page no. in the right column to see part in detail or go to the page.

NO.

DESCRIPTION

PART NUMBER(S)

PAGE NO.

1

Sealing ring set

103703/103705/103700

Sealing set for UR3e – 103703-Sealing ring set UR10e/UR16e –103700

2

Lid set

103413/103405/103410

Lid set for UR3e – 103413-Lid set for UR10e/UR16e – 103410

3

Protective cap for tool connector

131095

Protective cap for tool connector - 131095

4

Tool mount with Force/Torque sensor

124083/124085/124080

Tool with Force/Torque sensor for UR3e – 124083-Tool mount with Force/Torque sensor for UR10e/UR16e – 124080

5

Wrist joint 3

124002/102414/102412

Joint Wrist 3 Size 0 for UR3e – 124002-Joint Wrist 3 Size 2 for UR10e/UR16e – 102412

6

Wrist joint 2

124110/124111/124112

Joint Wrist 2 Size 0 for UR3e – 124110-Joint Wrist 2 Size 2 for UR10e/UR16e –124112

7

Wrist joint 1

124001/102413/102411

Joint Wrist 1 Size 0 for UR3e – 124001-Joint Wrist 1 Size 2 for UR10e/UR16e –102411

8

Lower arm assembly

N/A

Lower arm assembly – N/A

9

Elbow joint

124011/124031/124031

Elbow joint Size 1 for UR3e– 124011-Elbow joint Size 3 for UR10e/UR16e –124031

10

Upper arm

N/A

Upper arm – N/A

11

Shoulder joint

124021/124031/124041

Shoulder joint Size 2 for UR3e – 124021-Shoulder joint Size 4 for UR10e/UR16e –124041

12

Base joint

124021/124031/124041

Base joint Size 2 for UR3e – 124021-Base joint Size 4 for UR10e/UR16e –124041

13

Base with Robot Arm cable

122083/122085/122080

-

Refer to Section Robot Arm for joint name and size.