M8 I/O 8-Pin

Description

The 8-pin I/O M8 Tool Connector provides power and control signals for grippers and sensors used on robot tools. The tool connector has eight holes and is located next to the tool flange on Wrist 3.

The eight wires inside the connector have different functions, as listed in the following table. All 8-pin I/O M8 Tool Connector signals are prefixed with "T0_".

The electrical specifications are shown below. Access Tool I/O in the Installation Tab to set the internal power supply to 0 V, 12 V or 24 V.

M8 I/O 8-Pin Tool Connector

Pin # Signal Description
1 T0_AI1 / RS485- Analog Input 1 or RS485-
2 T0_AI0 / RS485+ Analog Input 0 or RS485+
3 T0_DO0/PWR Digital Output 0 or 0V/12V/24V
4 T0_DO1/GND Digital Output 1 or Ground
5 T0_V Power 0V/12V/24V
6 T0_CI0 Digital Input 0 / Safety Input
7 T0_CI1 Digital Input 1 / Safety Input
8 GND Ground
Parameter Min Typ Max Unit
Supply voltage, 24 V 23.5 24 24.8 V
Supply voltage, 12 V 11.5 12 12.5 V
Supply current, continuous, single pin* - - 1 A
Supply current, peak, single pin* - - 2** A
Supply current, continuous, dual pin* - - 2 A
Supply current, peak, dual pin* - - 2** A
Supply capacitive load - - 8*** mF

* When connecting inductive loads, a protective diode shall be used.
** Maximum peak duration is 1 second, with a duty cycle of maximum 10 %. The average current over 10 seconds must not exceed maximum continuous current.
*** When tool power is enabled, a soft start time begins to allow a capacitive load of 8 mF to be connected to the tool power supply at start-up. Hot-plugging the capacitive load is not allowed.

 

Tool Power Supply

Description

The tool power is supplied through dedicated power and ground pins in the tool connector. The output can be used to power external equipment directly from the robot without requiring a separate power source, provided the connected device remains within the specified electrical limits.

Tool power supply connection

 

Dual Pin Power Supply

In Dual Pin Power mode, the output current can be increased as listed in Tool I/O.

  1. In the main navigation, tap Application.

  2. In the main screen, tap Communication.

  3. Tap Robot>Tool I/O and activate Dual Pin Power.

  4. Connect the Power wire to TO0 and the Ground wire to TO1.

    Connecting power wires
After an Emergency Stop, the voltage is set to 0 V for both power pins (power is off).
Current through GND

The electrical specifications are shown below:

Parameter Min Typ Max Unit
Current through GND, continuous 0 - 2000 mA
Current through GND, peak 0 - 3000* mA

* Peak for max 1 second, duty cycle max: 10%. Average current over 10 seconds must not exceed continuous current.

 

 

Tool Digital Inputs

Description

The Tool Digital Inputs allow external devices connected to the tool connector to provide signals directly to the robot controller. Typical applications include sensors, push buttons, part detection devices, and status signals from end-effectors. The state of the digital inputs can be monitored and used within robot programs to control robot behavior and application logic.

 

The Digital Inputs are implemented as PNP with weak pull-down resistors. This means that a floating input always reads as LOW. The electrical specifications are shown below.

Parameter Min Type Max Unit
Input voltage -0.5 - 26 V
Logical LOW voltage - - 2.0 V
Logical HIGH voltage 5.5 - - V
Input resistance - 47 - kΩ

 

Using the Tool Digital Inputs

Tool Digital Inputs enable external devices and sensors to send signals to the robot system. Configure Tool Digital Inputs to detect and respond to input signals from equipment connected to the tool.

Digital tool connection

 

Configuring Tool Digital Inputs

To configure Tool Digital Inputs in PolyScope X:

  1. On the main navigation, tap Application.
  2. Select Communication.
  3. Expand Tool Flange and select M8 I/O.
  4. Configure the input settings as required.
  5. Verify that the input changes state when the connected device is activated.

 

Tool Digital Outputs

Description

The Tool Digital Outputs allow the robot to control external devices connected to the tool connector, such as grippers, valves, indicators, relays, and other end-effectors. Output signals can be controlled from PolyScope X, robot programs, or URScript to interact with external equipment during robot operation.

 

The Digital Outputs in the tool are not current-limited. Overriding the specified data can cause permanent damage.
Output Modes

The tool digital outputs are integrated into the tool connector and can be configured to operate in different output modes to support a wide range of external devices and control architectures.

Mode Active Inactive
Sinking (NPN) Low Open
Sourcing (PNP) High Open
Push / Pull High Low

Access Tool I/O in the Installation Tab to configure the output mode of each pin. The electrical specifications are shown below:

Parameter Min Typ Max Unit
Voltage when open -0.5 - 26 V
Voltage when sinking 1A - - 0.09 V
Current when sourcing/sinking, continuous 0 - 600 mA
Current when sourcing/sinking, peak 0 - 1000* mA

* Peak for max 1 second, duty cycle max: 10%. Average current over 10 seconds must not exceed continuous current.

 

Using Tool Digital Outputs

This example illustrates turning on a load using the internal 12 V or 24 V power supply. The output voltage at the I/O tab must be defined. There is voltage between the POWER connection and the shield/ground, even when the load is turned off.

Digital tool output

 

When connecting inductive loads, a protective diode shall be used, as shown below.

Inductive loads with protective diode

 

 

Tool Analog Inputs

Description

Tool Analog Inputs are non-differential and can be set to either voltage (0-10 V) or current (4-20 mA) on the Communication>Tool Flange tab.

 

The electrical specifications are shown below.

Parameter - Voltage mode Min Type Max Unit
Input voltage in voltage mode -0.5 - 26 V
Input resistance @ range 0 V to 10 V - 10.7 - kΩ
Resolution - 12 - bit

 

Parameter - Current mode Min Type Max Unit
Input voltage in current mode -0.5 - 5.0 V
Input current in current mode -2.5 - 25 mA
Input resistance @ range 4 mA to 20 mA - 182 188 Ω
Resolution - 12 - bit

Two examples of using Analog Inputs are shown in the following subsections.

 

 

Analog Inputs are not protected against overvoltage in current mode. Exceeding the limit in the electrical specification can cause permanent damage to the input.

Using Tool Analog Inputs, Non-differential

This example shows an analog sensor connection with a non-differential output. The sensor output can be either current or voltage, as long as the input mode of that Analog Input is set to the same mode in PolyScope X.
Note: You can check that a sensor with voltage output can drive the internal resistance of the tool, or the measurement might be invalid.

 

Analog sensor - non-differential output

 

Using Tool Analog Inputs, differential

This example shows an analog sensor connection with a differential output. Connecting the negative output part to GND (0 V) works in the same way as a non-differential sensor.

Analog sensor - differential output