M12 Ethernet Connector

M12 Ethernet Connector

The M12 Ethernet port eliminates the need to route external Ethernet cables along the robot arm. It enables direct connection of:

  • Ethernet-based grippers and end-effectors

  • 2D/3D vision cameras

  • Fieldbus devices (Modbus TCP, PROFINET, EtherNet/IP, EtherCAT via URCap)

  • Any networked tooling at end-of-arm

This interface is a shielded 8-pin M12 X-code female connector according to IEC 61076-2-109,

100BASE-TX (IEEE 802.u) and 1000BASE-T (IEEE 802.3ab) with a length limited to 3 m.

M12 Ethernet Tool Connector

Pin # Signal Description
1 - D1+
2 - D1-
3 - D2+
4 - D2-
5 - D3+
6 - D3-
7 - D4+
8 - D4-