M8 Power 4-Pin

Description

The 4-pin Power M8 Tool Connector is a 4-pin A-coded female connector according to EN 61076-2-104.

M8 Power 4-Pin Tool Connector

Pin # Signal Description
1 - +24/+48 V power
2 - +24/+48 V power
3 - Ground
4 - Ground

 

The electrical specifications are shown below. Access Tool I/O in the Installation Tab to set the internal power supply to 0 V, 24 V or 48 V.

Parameter Min Typ Max Unit

Output voltage, 48 V

42 48 50 V
Output voltage, 24 V 23 24 25 V

Output current, continuous

- - 3 A

Output current, peak*

- - 5 A

Output capacitive load

- - 8 mF

* Maximum peak duration is 2 seconds, with a duty cycle of maximum 10 %. The average current over 20 seconds must not exceed maximum continuous current.

 

 

To prevent overloading, simultaneous loading of both M8 connectors is restricted. If the current drawn from one connector is 1 A or greater, the current drawn from the other connector shall not exceed 100 mA.
When the current drawn from the 4‑pin M8 connector is greater than 2 A, both power pins and both return pins shall be connected.