set_analog_inputrange(port, range)

Deprecated: Set range of analog inputs

Port 0 and 1 is in the controller box, 2 and 3 is in the tool connector.

Parameters

port: analog input port number, 0,1 = controller, 2,3 = tool

range: Controller analog input range 0: 0-5V (maps automatically onto range 2) and range 2: 0-10V.

range: Tool analog input range 0: 0-5V (maps automatically onto range 1), 1: 0-10V and 2: 4-20mA.

Deprecated: The set_standard_analog_input_domain and set_tool_analog_input_domain replace this function. Ports 2-3 should be changed to 0-1 for the latter function. This function might be removed in the next major release.

Note: For Controller inputs ranges 1: -5-5V and 3: -10-10V are no longer supported and will show an exception in the GUI.