<link rel="stylesheet" href="styles-JUTMGXX3.css"> 본문으로 건너뛰기

End-of-Arm Tooling

End-of-Arm Tooling 카테고리

171 제품

표시 중

2-Jaw Parallel Grippers with Long Stroke
ZIMMER group

2-Jaw Parallel Grippers with Long Stroke

The MATCH gripper of the LWR50L-21-00001-A series is based on the powerful GEH6040IL from Zimmer Group and is the right solution when robotics need to do more. In combination with Universal Robots and the corresponding URCaps compatibility, the gripper can be easily integrated, parameterized and directly incorporated into existing automation processes.

2F-140
Robotiq

2F-140

The 2F-140, along with the 2F-85, are the grippers for collaborative robots. Its Plug + Play integration adapts quickly to parts of various shapes and sizes. 

2F-85
Robotiq

2F-85

The 2F-85, along with the 2F-140, are the grippers for collaborative robots. Its Plug + Play integration adapts quickly to parts of various shapes and sizes. The 2F-85’s patented finger design enables both internal and external parallel gripping, as well as a unique encompassing grip model.

2FG14
OnRobot

2FG14

Introducing the 2FG14: a durable gripper for heavy parts with customizable fingers. Easy to integrate and built for tough environments, with its solid base ensuring reliable performance. Enhance your manufacturing efficiency today.

2FG7
OnRobot

2FG7

OnRobot's 2FG7 is a complete, low-cost, off-the-shelf electric parallel gripper that can be deployed within minutes and requires no custom engineering for installation, programming, or maintenance. The 2FG7 is easily redeployed on any collaborative robot, making it ideal for low-volume, high-mix production, and enabling fast ROI for many different applications.

2FGP20
OnRobot

2FGP20

The OnRobot 2FGP20 electric gripper offers a wide stroke and customizable arms to easily handle heavy or open boxes, shelf-ready products, and other containers such as Euro containers (plastic KLT bins) that can’t be handled with traditional vacuum grippers. Like all OnRobot electric grippers, the 2FGP20 provides fast, out-of-the-box deployment with intuitive programming. An integrated vacuum gripper places slip sheets without changing the gripper or requiring another handling method. The 2FGP20 gripper has a versatile payload of 20kg, making it ideal for handling food boxes or pouches and tetra-packed items, as well as fast-moving consumer goods such as toiletries, cosmetics, and pharmaceutical products.

3-Finger Adaptive Robot Gripper
Robotiq

3-Finger Adaptive Robot Gripper

The 3-Finger Adaptive RobotGripper is the best option for maximum versatility and flexibility. It picks up any object of any shape.

3FG15
OnRobot

3FG15

The 3FG15 is ideal for gripping a wide range of cylindrical objects in machine-tending applications such as CNC lathe machines. The gripper’s design automatically centers workpieces, resulting in fast deployment with a strong, stable grip and precise placement. With a payload of up to 15kg, the 3FG15 competes with larger, bulkier, and much less flexible finger grippers. Like all OnRobot grippers, the 3FG15 offers seamless integration with the robots of your choice.

3FG25
OnRobot

3FG25

The 3FG25 gripper has a 155 mm stroke and can handle workpieces up to 25 kg, perfect for high-payload collaborative tasks. This fully electric gripper offers precise control, fast deployment, and automatic centering for a strong, stable grip. Its robust IP67 design ensures reliability in harsh industrial environments, including machining workshops. The gripper offers a 450 N maximum force while still being flexible and compact. It can be used in versatile production environments. The large-stroke enhances CNC lathe-tending capabilities for various part sizes using a single 3-finger gripper. Precise centric positioning ensures quality, consistency, and productivity with low programming effort. The robust, stable grip with three contact points allows the gripper to be quickly and easily redeployed for different processes. Thanks to customizable fingertips the 3FG25 can flexibly grip a diverse range of part sizes and shapes.

8XR Cobot MIG Extractor Package
Translas

8XR Cobot MIG Extractor Package

The 8XR Cobot MIG Extractor integrates one of the most efficient fume extraction structures in the welding industry. The torch comes with four different angles 22°, 35°, 45° and straight. The 8XR Cobot MIG Extractor, combined with the ClearO2 W-series 100 and 200, captures up to 98% of welding fumes directly at the source. The 8XR Cobot MIG Extractor provides one of the safest and most effective solutions for welders and workers to breathe CLEAN AIR and better work environments and works with the UR5e, UR10e UR16e Universal Robot’s.

AG-95 Adaptive Gripper
DH Robotics

AG-95 Adaptive Gripper

The AG-95 Adaptive Gripper is designed for multi-purpose gripping applications and can pick objects of different sizes and shapes without changing the end-of-arm tools, with seamless integration with UR collaborative robots. Through URCap plug-in, user could easily get full access to the control of gripper, including position and force control, as well as gripping detection. DH grippers improve the gripping and manipulating capability of robots used in different scenarios such as electronics, automobile, logistics, medical instruments, service robots, etc.

AG-95L Adaptive Gripper
DH Robotics

AG-95L Adaptive Gripper

The AG-95L adaptive gripper is designed for multi-purpose gripping applications and can pick objects of different sizes and shapes without changing the end-of-arm tools, with seamless integration with UR collaborative robots. Through URCap plug-in, user could easily get full access to the control of gripper, including position and force control, as well as gripping detection. DH grippers improve the gripping and manipulating capability of robots used in different scenarios such as electronics, automobile, logistics, medical instruments, service robots, etc.

자동화 가이드

자동화 가이드

귀사에 적합한 자동화 솔루션 및 파트너 찾기
48시간 이내에 맞춤형 지원과 전문가의 추천을 받으세요. 무료이며 의무는 없습니다.