<link rel="stylesheet" href="styles-JUTMGXX3.css"> 본문으로 건너뛰기

Tool Changers

17 제품

표시 중

ATI MC-50 Manual Tool Changer
ATI Industrial Automation

ATI MC-50 Manual Tool Changer

With intuitive and ergonomic lever operation, the patent-pending MC-50 Manual Tool Changer provides a simple solution for quickly changing robotic end-of-arm tooling by hand. This compact and robust Tool Changer is optimized for cobot applications and can handle payloads up to 30 kg.

ATI QC-7 Robotic Tool Changer
ATI Industrial Automation

ATI QC-7 Robotic Tool Changer

ATI Industrial Automation’s QC-7 Robotic Tool Changer provides a cost-effective solution for quickly changing tools. The compact, yet robust design is optimized for collaborative robot applications and is a perfect fit for all UR robot models. The QC-7 Robotic Tool Changer’s pneumatically-actuated locking mechanism enables secure attachment and docking of end of arm tools without manual intervention. This Robotic Tool Changer can carry payloads of up to 16 kg (35 lbs) and includes ATI’s patented Fail-Safe design which ensures the tool plate will remain attached to the master plate even in the event of air loss. With integrated air pass-through connections and options to connect a wide range of electrical utilities if needed, the QC-7 is ready to tackle a broad variety of cobot applications.

Automatic & Manual Tool Changer
TripleA Robotics

Automatic & Manual Tool Changer

The WINGMAN Tool Changer System provides EASY automatic and manual tool change on your UR robot. All in one – Plug and Play – Right out of the box. The WINGMAN is installed and deployed for automatic tool change in few minutes with your favorite UR robot and robot tools - Plug and Play. Simply, bolt on the parts, install the URcap and teach one waypoint for each tool you deploy. As you setup the rest of your robot program, you will find the manual tool change feature being a convenient help in completing your robot program faster. With automatic tool change, your UR robot will be able to deploy more tools, complete more work and generate more output. Curious about how much more you can do with your UR robot in combination with easy automatic tool change?

Changing by SCHUNK
SCHUNK

Changing by SCHUNK

Change systems for manual exchange of different grippers and actuators The Plug Work portfolio consists of electrically and pneumatically actuated grippers, quick-change modules, and force/torque sensors specifically adapted to robot arms from Universal Robots.All the Plug Work components are prepared for mechanical and electrical direct connection to Universal Robots sizes 3, 5, 10, and 16. Depending on requirements, various grippers and end-of-arm components can be selected.

Coboshift Tool Changers
RSP Robot System Products

Coboshift Tool Changers

As cobots continue to redefine what’s possible in automation, our latest product line is here to elevate their capabilities even further. Introducing our new manual and automatic tool changers, designed specifically to meet the unique demands of collaborative robots. Engineered for seamless integration and maximum versatility, these tool changers empower your cobots to handle a wider range of tasks with unmatched precision and speed. Whether you need the control of a manual system or the efficiency of an automated solution, our tool changers are your gateway to enhanced performance and productivity.

DESTACO TC1 MANUAL TOOL CHANGER
DESTACO

DESTACO TC1 MANUAL TOOL CHANGER

DESTACO’s TC1 Series manual robotic tool changers are ultralight, compact, and cost effective for cobot work cells. These tool changers fit all UR robot models offering ease of use convenience, durability, and excellent repeatability in an ultra-low coupling profile.  The innovative TC1 Tool Changer slides together for fail-safe locking and unlocks via push button release. A variety of mix and match robot and tool plates are available to meet your application mounting requirements including blank plates to add your own mounting patterns. DirectConnect tool plates mount directly to Robohand grippers. The TC1 tool plates also work with DESTACO’s modular Tool Tree Storage solution to organize cobot tools and safely store them when not in use. Tools mounted to TC1 Tool Plates are stored by sliding the tool plate into the tool tree holders. Tree height comes in 3 different lengths for holding up to 8 tools. The TC1 is operator and budget friendly.  Each TC1 tool changer includes integrated air pass-thru and optional electric utilities making it a great choice to add more versatility to your cobot applications.

GRIP Auto Connector AC063
GRIP

GRIP Auto Connector AC063

The Auto Connector is a new type of mechanical connection system that makes fully automatic tool changes possible. The system is composed of an upper assembly and a lower assembly. The upper assembly houses the locking mechanism, which ensures a precise and form-locking fitment between the upper and lower assembly. The locking and unlocking mechanism is activated through the robots own movement. Trays make it possible to park multiple types of end of arm tools. An external energy source is not required for the Auto Connector to perform its automatic tool change.

GRIP SHW Connector Tool Changer
GRIP

GRIP SHW Connector Tool Changer

The SHW Connector was designed to be precise, durable and intuitive. The SHW Connector allows users to quickly change out tools, grippers or applications on a robot arm. This is accomplished through a mechanical release lever with a built-in safety. The Connector is comprised of an upper and a lower assembly. The upper assembly is attached to the robot arm while the lower assembly is attached to the tool/gripper. Connecting the two assemblies, connects the tool/gripper to the robot arm. This allows very quick installation of different tools without having to unscrew any part of the robot. This can be accomplished even with air and energy. Changing a tool/gripper with a GRIP Connector takes but a few seconds.

MATCH End-of-Arm Tool Changer
Schmalz

MATCH End-of-Arm Tool Changer

The End-of-Arm Ecosystem MATCH is a multifunctional platform for applications in the areas of PickPlace, mobile robotics, order picking, the pharmaceutical industry as well as in the packaging industry. Standardized interfaces allow switching between different vacuum grippers and mechanical grippers - automated in a storage station or manually by an ergonomic one-hand click system.

MATCH End-of-Arm-Ecosystem
ZIMMER group

MATCH End-of-Arm-Ecosystem

The End-of-Arm Ecosystem MATCH is a multifunctional platform for applications in the areas of PickPlace, mobile robotics, order picking, the pharmaceutical industry as well as in the packaging industry. Standardized interfaces allow switching between different mechanical grippers and vacuum grippers - automated in a storage station or manually by an ergonomic one-hand click system.

Manual Robotic Hand Changer (EU)
Kosmek

Manual Robotic Hand Changer (EU)

Kosmek SXR0030-M is a manual robotic hand changer that allows to change hand tools at the tip of robots with one quick grab. By using the included conversion plate, it can be installed directly on the robot flange of a UR. The SXR0030 is lightweight, compact, precise, easy to use and durable.The SXR0030-TF4 Tool adapter to be mounted on the tool side has holes and taps with the same dimensions as the robot flange of the universal robot, so that the tool currently mounted on the robot flange can be easily mounted.

Millibar Manual Tool Changer
Millibar

Millibar Manual Tool Changer

The Millibar Manual tool Changer is field proven with Universal Robots and is designed for guaranteed integration with all UR robots delivering impressive productivity gains. With the Millibar Manual Tool Changer it is possible to redeploy your UR robot to support more applications with just seconds of downtime.

자동화 가이드

자동화 가이드

귀사에 적합한 자동화 솔루션 및 파트너 찾기
48시간 이내에 맞춤형 지원과 전문가의 추천을 받으세요. 무료이며 의무는 없습니다.