<link rel="stylesheet" href="styles-JUTMGXX3.css"> 본문으로 건너뛰기

Process Tools

28 제품

표시 중

8XR Cobot MIG Extractor Package
Translas

8XR Cobot MIG Extractor Package

The 8XR Cobot MIG Extractor integrates one of the most efficient fume extraction structures in the welding industry. The torch comes with four different angles 22°, 35°, 45° and straight. The 8XR Cobot MIG Extractor, combined with the ClearO2 W-series 100 and 200, captures up to 98% of welding fumes directly at the source. The 8XR Cobot MIG Extractor provides one of the safest and most effective solutions for welders and workers to breathe CLEAN AIR and better work environments and works with the UR5e, UR10e UR16e Universal Robot’s.

ARU-R2A1-UR
Lobtex

ARU-R2A1-UR

ARU-R2A1-UR is the automated blind riveting system for Universal Cobot. It automates the entire process from supplying blind rivets to riveting and mandrel ejection with stability.

ATI Axially-Compliant Orbital Sander
ATI Industrial Automation

ATI Axially-Compliant Orbital Sander

ATI Industrial Automation’s AOV-10 Axially-Compliant Orbital Sander is the ideal robotic solution for surface preparation and finishing. With built-in compliance, the AOV-10 is well-suited for many robotic applications—even those that require a very light touch. A pneumatically actuated compliance mechanism allows for dynamic control of contact forces to ensure consistent results. Double-acting motion offsets the weight of the tool to produce the desired finish no matter how the tool is oriented. The user’s ability to integrate industry-standard media and vary the air pressure and contact forces on the workpiece makes the AOV-10 extremely versatile.

ATI Compliant Deburring Blade (CDB)
ATI Industrial Automation

ATI Compliant Deburring Blade (CDB)

ATI Industrial Automation’s Compliant Deburring Blade is a motorless deburring tool for operations such as edge deburring, chamfering, countersinking, scraping and deflashing on a variety of materials.

ATI Compliant Reciprocating Tool
ATI Industrial Automation

ATI Compliant Reciprocating Tool

ATI Industrial Automation’s CRT-12-5 Compliant Reciprocating Tool enables a wide range of robotic material removal operations. With a robust reciprocating drive, the CRT-12-5 produces a filing motion that is uniquely compatible for precise tasks like deburring edges and removing flash from cast metal parts. The CRT-12-5 features built-in compliance, making programming easier, ensuring consistent results. The cutting force is adjustable on-the-fly so users can fine-tune the process to achieve their ideal finish and accommodate material removal from multiple features or parts. The Compliant Reciprocating Tool utilizes widely-available industrial finishing media and can be deployed in a variety of ways which makes this tool a robust yet flexible alternative to filing by hand.

Active Contact Flange - ACF
FerRobotics

Active Contact Flange - ACF

VERSATILE AUTOMATION KIT FOR COBOT SURFACE TREATMENT The Active Contact Flange Kit is arguably the simplest, most flexible and most versatile Cobot tool that is currently available on the market for the automation of so far manual grinding work. The large selection of tools covers an extremely wide range of applications for manual processing. Equipped with our patented Active Compliant Technology, work can be done with the ACF-Kit that requires a high degree of sensitivity and flexibility. This contact intelligence enables immediate integration with minimal programming effort. The versatile and user-friendly plug play tools are suitable for surface processing of almost all shapes and materials. Due to the modular structure, changing tools is ingeniously simple and flexible. This makes the ACF-Kit extremely attractive even with small lot sizes.

Aim FD HighV
AIM Robotics

Aim FD HighV

FD HighV is a patent pending Air-Less dispensing solution that can be mounted to automated collaborative robots to ensure accurate delivery of fluids within a production setup. Dispenses fluids ranging from medium to high viscosity.

Aim FD400
AIM Robotics

Aim FD400

Patent pending no Air Dispensing solution for the process application industry: FD400 is a dispensing tool/end effektor for Universal Robots which ensures accurate delivery of medium viscosity fluids, like grease and silicone, within a production setup. The FD400 is fully integrated with the robot with specially developed software and only needs to be connected with the robot through the M8 8Pin connnection point. It does not use compressed air. This makes it simple to install and program, saving time and giving a much higher level of process control, reducing the variance caused by pressure change when using air. In the Aim URCap you can control the dispensing speed. Through programming, it is now possible to change the speed in line with the robot speed ensuring constant dispensing volume on any path. Recommended for one-component medium viscosity fluids.

Aim SD 30/55
AIM Robotics

Aim SD 30/55

Patent pending Air-Less Syringe dispensing solution for the process application industry: SD 30/55 is a dispensing tool/end effector for Universal Robots which ensures accurate delivery of fluids ranging from very low to high viscosity. The SD 30/55 is fully integrated with the robot with specially developed software and only needs to be connected with the robot through the M8 8Pin connection point. It does not use compressed air. This makes it simple to install and program, saving time and giving a much higher level of process control, reducing the variance caused by pressure change when using air. In the Aim URCap you can control the dispensing speed. Through programming, it is now possible to change the speed in line with the robot speed ensuring constant dispensing volume on any path. Allows for accurate placement on any shape, surface, or orientation in continuous motion. Typical application: silicones, adhesives, very thin fluids.

Compact Modul
ToolDrives

Compact Modul

Material processing with a cobot requires a high power density of the processing unit with low weight. The directly driven Compact Module - Power Drives System CM-PDS provides the user with high performance in the smallest of spaces with different interfaces for adaptation. With the CM-PDS, operations such as drilling, brushing, milling, grinding, polishing and deburring can be implemented. With the ER20 tool holder, all round tools or tools with a shank diameter of 2 to 13mm can be used. A M14 output, e.g. for grinding wheels, and an automatic tool quick-change system based on ER11/16 collets for holding brush, drilling, or milling tools are optionally available. The system is suitable for use in the area of dry processing for wood, plastic and CFRP materials, but also for grinding and brushing weld seams. The speed of the drive can be infinitely adjusted. The core elements of the drive solution consist of the high-performance compact module and the decentralized control box with an interface to the robot controller.

Dynabrade Robotic Sanders
Dynabrade

Dynabrade Robotic Sanders

Plug and play product that includes vacuum ready pneumatic sanders, robot mount, solenoid enabling robotic operation. Also available kits that include auto-start vacuum and air/vac hose

Electric Screwdriver
Nitto Kohki

Electric Screwdriver

Thirty different torque settings can be set on a single screwdriver. Various fastening settings such as variable rotation speed and screw fastening modes can be set which improves customer's screw fastening work. The URCap simplifies the setting of the controller.

자동화 가이드

자동화 가이드

귀사에 적합한 자동화 솔루션 및 파트너 찾기
48시간 이내에 맞춤형 지원과 전문가의 추천을 받으세요. 무료이며 의무는 없습니다.