<link rel="stylesheet" href="app_assets/styles-RZMQEHGB.css"> メインコンテンツへスキップ

UR+ Marketplace

Safety & Protection

Safety & Protection カテゴリ

34 製品

表示中

Climate-Controlled Robosuit®
Roboworld

Climate-Controlled Robosuit®

The Climate-Controlled Robosuit® allows users to employ a UR robot in manufacturing conditions beyond the OEM-specified environmental conditions (temperature, humidity, chemical exposure, etc.). If requesting a quote, please be certain to indicate if your need is for heating, cooling or both.

Disposable Style Robot Covers
Robo-Gear

Disposable Style Robot Covers

This disposable style Robot cover is intended to protect the robot from paint, fluid splash, and dusty/dirty conditions. They are available for the UR3, UR5, UR10, UR16 and UR20 (Both CB and e-Series).

Dust-Proof Robot Protective Cover
Chunyu Protection

Dust-Proof Robot Protective Cover

Dust-Proof Robot Protective Cover is a robot protective clothing that can prevent dust, water vapor and other tiny floating objects into the robot causing joint failure and difficulty in cleaning. It is made of wear-resistant, high-strength, high-density and anti-splash quality materials. It is mainly used in the productive dust generated industries such as grinding, thermal spraying, food processing and chemical industry. It is well designed to fit in any type of robots and balance aesthetics and practicality.

EVOTEC Protective covers
Evotec

EVOTEC Protective covers

UR5向け耐熱カバーEVOmoldは、特殊な工業用繊維の保護カバーで、鍛造や溶接などの用途でロボットを放射熱から保護します。

End-of-Arm-Safeguard (EOAS)
SICK

End-of-Arm-Safeguard (EOAS)

Safeguard your collaborative application with the world’s first contactless safety solution for robot end-effectors and workpieces using SICK’s End-of-Arm-Safeguard (EOAS). Designed to facilitate interaction with the robot, the EOAS offers safeguarding in conjunction with UR collaborative robots. Now more than ever, safety is a priority in robotic applications. Whether it is pick place, handling assembly, or machine tending applications, the EOAS enables safe interaction with automatic restart. Create more freedom for human and machine with a protective field around the end-of-arm-tooling (EOAT). The protective field moves with the robot and is always where needed. This opens new spaces for human and machine that can be used freely and productively. With deep integration into the UR-eco-system and a URCap available, easily install the system within 15 minutes! Increase the speed and productivity of your human robot collaboration application knowing the EOAS will keep you safe. While thinking safety, consider using SICK’s End-of-Arm-Safeguard for your next Universal Robots collaborative application!

High Temperature Resistance and Thermal Insulation Robot Protective Suit
Chunyu Protection

High Temperature Resistance and Thermal Insulation Robot Protective Suit

The High Temperature Resistance and Thermal Insulation Robot Protective Suit is a kind of outer cover to protect robot from high temperature and molten metal splash. It consists of high temperature, high strength and wear-resistant high quality composite materials. It is single or double layer fabric structure and it is well designed to fit in any type of robots and balance aesthetics and practicality. It can be applied to casting and forging industries that generating molten metal splash.

Inxpect Safety Radar Equipment
Inxpect S.p.A.

Inxpect Safety Radar Equipment

Inxpect safety products are a smart radar system technology made for advanced industrial automation and collaborative cobots. Inxpect smart sensors enable human-machine interaction by volumetrically detecting the entry and presence of operators in dangerous areas and prevent machinery from restarting until the area is free of people. The smart sensor can be installed in any position on mobile and fixed applications and is suitable for indoor and outdoor due to its resistance to disturbances such as: dust, debris, smoke, rain, dirt and any light condition. Safety functions: restart prevention and access detection. The system consists of at least one sensor and one control unit; thanks to the URcap plugin, the user can view the status of the system inputs and outputs, the status of the sensors’ detection fields and have access to the most relevant information, e.g. diagnostics, log of events

NABELL "Robot-Flex"
Nabell

NABELL "Robot-Flex"

URロボット専用に設計されたロボットスーツです。一般用(防塵・防錆)、ブラスト用(耐衝撃性)、塗装(塗料ミストの吸着性)、工作機械・産業機械(耐油。耐クーラント性)、溶接(耐スパッタ・耐熱性)、食品・医療(消毒液耐性)の6種類が用意されています。

Olympus Technologies Protective Covers
Olympus Technologies

Olympus Technologies Protective Covers

Industrial environments can expose collaborative robots to welding spatter, heat, dust, chemicals, coolants and abrasive materials that can impact performance and increase maintenance requirements. Olympus Technologies protective covers provide reliable protection while maintaining unrestricted robot movement and accessibility.

OneSeam Cover Robot
ASP (Advanced Systems of Protection)

OneSeam Cover Robot

OneSeam robot cover is the easier solution to protect your robot in his process and to increase the life of it.We propose the cover in two specific fabrics, Basic in order to use the robot by a maximal temperature of +80°C and Performance for higher temperature than +80°C.Only one aperture in order to allow a quick installation and to have a cable outlet. This cover is fitted with a simple seam for a better sealing.The ajusted cut allows a function-oriented integration in a minute environment. This cover is available for all types of UR Robots, on the respective dimension.

Pendant Armor® for 3PE
Roboworld

Pendant Armor® for 3PE

Protect your teach pendant with Pendant Armor, designed to help prevent costly damage like shattered screens, impact cracks, and drops, so your operation stays protected, productive, and running without interruption.

Pendant Armor® for TP7
Roboworld

Pendant Armor® for TP7

Pendant Armor is the world's first shock absorbing, chemical resistant bumper for robotic teach pendants, now molded for the UR g-Series pendant to guard the screen, corners, ports and cable from drops, spills and daily handling.

オートメーションガイド

オートメーションガイド

ビジネスに適したオートメーションソリューションとパートナーを見つける 48時間以内にパーソナライズされたサポートと専門家の推薦を受ける-完全に無料で義務はありません