<link rel="stylesheet" href="app_assets/styles-RZMQEHGB.css"> メインコンテンツへスキップ

UR+ Marketplace

カテゴリ

519 製品

表示中

2 Station SmartCell
fsk industries

2 Station SmartCell

The unique feature of the SmartCell®️ is the combination of easy-to-use software (URCap) and the protected SAEP handle developed by fsk industries - the operating handle of the SmartCell®️. The SAEP is positioned exactly where it is always within easy reach, without the need for an additional foot switch or awkward-to-operate buttons. At the same time, the SAEP, which is adapted to the natural contours of our hand, offers all the functions required during the entire process via multifunctional buttons. Even when wearing gloves. This makes it so easy to operate that the entire process is no longer even referred to as "programming". There is no easier way to automate.  

2-Jaw Parallel Grippers with Long Stroke
ZIMMER group

2-Jaw Parallel Grippers with Long Stroke

The MATCH gripper of the LWR50L-21-00001-A series is based on the powerful GEH6040IL from Zimmer Group and is the right solution when robotics need to do more. In combination with Universal Robots and the corresponding URCaps compatibility, the gripper can be easily integrated, parameterized and directly incorporated into existing automation processes.

2D Robot Guidance with VISOR® Robotic
SensoPart

2D Robot Guidance with VISOR® Robotic

VISOR®️ Robotic is a powerful and easy-to-use vision sensor solution for 2D robot guidance with Universal Robots. It enables robots to locate parts on trays, feeders, belts, workstations, and other handling areas, making it ideal for pick-and-place, assembly, material handling, machine loading, feeding, and quality-related applications.

2D Robot Vision with Smart Camera B60
Wenglor

2D Robot Vision with Smart Camera B60

B60 – an easy-to-use and modular, high-performance camera offering a versatile, fast and robust solution for 2D robot guidance. In combination with the extensive wenglor uniVision 3 machine vision software, it can be easily integrated in robot vision systems to reliably solve, for example, pick and place applications. The URCap guides through all the calibration steps and provides sample program routines.The system allows the guidance of the robot to specific coordinates for inspecting the part and outputs valuable data for subsequent analysis in assembly applications. Get informed!

2F-140
Robotiq

2F-140

2F-140ならびに2F-85は、協働ロボット用のグリッパです。そのプラグ&プレイ統合によって、さまざまな形状やサイズのパーツにすばやく適応できます。

2F-85
Robotiq

2F-85

2F-85ならびに2F-140は、協働ロボット用のグリッパです。そのプラグ&プレイ統合によって、さまざまな形状やサイズのパーツにすばやく適応できます。

2FG14
OnRobot

2FG14

Introducing the 2FG14: a durable gripper for heavy parts with customizable fingers. Easy to integrate and built for tough environments, with its solid base ensuring reliable performance. Enhance your manufacturing efficiency today.

2FG7
OnRobot

2FG7

OnRobot社(以下、OnRobot)の2FG7は、完全、低コストの市販の電動パラレルグリッパです。数分で展開することができ、設置、プログラミング、またはメンテナンスのためのカスタムエンジニアリングを必要としません。2FG7は、あらゆる協働ロボットに簡単に再展開できるため、少量生産、多品種生産に最適であり、さまざまな用途でROIを高速に実現します。

2FGP20
OnRobot

2FGP20

2FGP20は広いストロークとカスタマイズ可能なフィンガーを備えた電動グリッパです。従来のバキュームグリッパーでは扱えなかった重量物や蓋の無い箱、コンテナボックスを容易に取り扱うことができます。 他のOnRobot製電動グリッパ同様、2FGP20は直感的なプログラミングで迅速に設定できます。内蔵の真空グリッパは、グリッパーの交換無しで、あるいは他の取り扱い方法を必要とせずに、シートパレットを扱います。 2FGP20の可搬重量は20kgで、食品の箱やパウチ、テトラパックの商品、トイレタリー、化粧品、医薬品などの動きの速い消費財のハンドリングに最適です。

3-Finger Adaptive Robot Gripper
Robotiq

3-Finger Adaptive Robot Gripper

最大限の多用性とフレキシビリティの面で、3指アダプティブロボットグリッパは最善の選択肢です。どのような形の対象物でも取り上げることができます。

360° Gluing – Integration Kit
Robatech

360° Gluing – Integration Kit

Are you looking to use Universal Robots for a gluing process? Then you’ve found the right partner. Robatech offers you the special UR+ Integration Kit. It connects the cobots with Robatech adhesive application systems in a simple and reliable manner. The integration kit includes a holder for the application head and attachments for the heating hose on the robot arm. With the GlueBot software, the glue application process can be easily programmed. Settings for the heating hose, the application head and the melter can also be made easily using the cobot touch pad. The system status is always visible and clearly visualized on the touch pad. As a global expert in adhesive application systems, Robatech offers versatile system solutions for processing thermoplastic and reactive hot melt and dispersion adhesives. The modular systems consist of an adhesive melter or feeding unit, hose and application head. The optional RobaFeed 3 automatic filling system for melters ensures operator safety and extends the glue granulate refill intervals. The special UR+ Integration Kit was developed and certified for the perfect interaction of cobots and Robatech adhesive application systems. Gluing processes are very versatile. Robatech adhesive application solutions are too. Would you like to learn more? Contact your local Robatech representative.

3D - Smart Assistant for efficient cooperation
Smart Robots

3D - Smart Assistant for efficient cooperation

A real collaborative interaction between human and cobot is now possible! Smart Robots assists and supports human operators by creating a more productive, comfortable and sustainable workplace for smart factories. With its cutting-edge technology, the Smart Robots device uses 3D vision to detect the operator hands and recognizes movements in real time. It can verify correctness of human actions, and provide feedback to the operator reducing errors and training time. In addition, the product enables the cobot to cooperate with humans as a smart co-worker. With easy-to-use features the product can schedule and synchronize in real-time robot operations, depending on human actions, and receive on demand commands with simple hand gestures, all while keeping the operator safe by avoiding cobot collisions.

オートメーションガイド

オートメーションガイド

ビジネスに適したオートメーションソリューションとパートナーを見つける 48時間以内にパーソナライズされたサポートと専門家の推薦を受ける-完全に無料で義務はありません