g-Series
TP7 Core
11.6-inch Full HD touchscreen, under 1.4 kg
TP7 Core has redesigned dual 3PE grips that support multiple hand positions for extended comfort, while a virtual joystick in PolyScope X enables faster, more precise jogging during setup. A field-replaceable cable and external connector access simplify service and reduce downtime between maintenance visits.
11.6" full HD multi-gesture display & lightweight design
Wide-viewing-angle IPS display with multi-gesture support improved visibility and ease of programming from any position. The lightweight design (1.39 kg) and redesigned dual 3PE grips support holding the pendant in multiple positions to reduce strain during long programming sessions.
Configurable Smart Buttons
TP7 features 2 configurable Smart Buttons which an be programmed with custom Smart Skills for quick access to frequently used operations.
Rugged housing & field-replaceable cable
Rugged pendant housing supports reliable operation in industrial environments. Field-replaceable teach pendant cable is available in lengths up to 12m to support larger workcells and cable connector is externally accessible to simplify service and reduce downtime.
Native 3PE safety (ISO 10218-1:2025)
Integrated three-position enabling (3PE) switches support safe manual operation aligned with updated ISO 10218-1:2025 requirements, with built-in safety functionality that reduces integration effort.
Display | 11.6" (295 mm) Full HD 1920×1080, multi-gesture, wide-angle IPS |
|---|---|
Weight | 1.39 kg (3.06 lbs) |
Dimensions | 302 x 241 x 52 mm |
Controls |
|
Features |
|
IP classification | IP54 |
Compliance | In compliance with EN ISO 13849-1, EN ISO 10218-1 and UL1740 |
Experience Gen 7 in action
Discover how Gen 7 helps manufacturers deploy intelligent automation faster with a platform designed for performance, scalability and seamless integration. Book your demo or ask for pricing today.