<link rel="stylesheet" href="app_assets/styles-RZMQEHGB.css"> Skip to main content

Teach pendants

The teach pendant provides a direct connection between the operator and the robot, supporting programming, setup and manual operation. Hardware controls and safety functions are integrated into the pendant to support safe interaction during commissioning and operation.
Universal Robots TP7 Core teach pendant
Universal Robots teach pendant

TP7 Core

Designed as part of the Gen 7 system architecture, the TP7 introduces a larger multi-gesture display and a modernized interaction model. Features like a virtual joystick, configurable controls, and hot-plug capability support more intuitive operation, flexible deployment, and faster service across g-Series, e-Series and UR Series (UR20 & UR30) robots.

Universal Robots 3PE Teach Pendant

3PE Teach Pendant

Designed for compliant manual operation, the 3PE teach pendant replaces the standard Freedrive button with dual three-position enabling devices to support ISO-compliant operation across e-Series and UR Series robots paired with CB5 controllers.

Get in touch with us

Did you know that thousands of businesses rely on collaborative robots to…

  • Increase productivity
  • Adapt to changing product demand
  • Improve employee well-being and retention
  • Staff thorugh labor shortages