e-Series UR Series
3PE TP
Dual 3PE switches, ISO 10218-1:2025 compliant
Designed to support compliance with evolving ISO 10218-1:2025 safety requirements, the 3PE Teach Pendant combines a responsive touchscreen with integrated dual 3-position enabling devices and dedicated Freedrive control for safe, intuitive robot teaching. Compatible with e-Series and UR Series robots for a proven, safety-focused solution.
3 position enabled (3PE) Teach Pendant
The 3PE Teach Pendant integrates dual 3PE switches for safe manual-mode operation, with native support in PolyScope. Compliant with ISO 10218-1:2025 requirements for manual-mode operation. The pendant maintains the same resolution and touch screen performance as the Standard Teach Pendant.
Designed for manual-mode operation in industrial environments where an integrated three-position enabling device is required.
- Dual 3PE switches integrated into the teach pendant
- Compliant with ISO 10218-1:2025 requirements for manual-mode operation
- Native PolyScope support
- 1280 x 800 capacitive touch screen, matching the Standard Teach Pendant
- Dedicated Freedrive button for manual guidance
- IP54-rated dust and water resistance
- 300 x 231 x 50 mm, 1.8 kg
- Mounts to the standard controller
- Compatible with UR Series and e-Series robots
Weight | 1.8 kg (3.9 lbs) |
|---|---|
Dimensions | 300 mm x 231 mm x 50 mm (11.8 in x 9.1 in x 2.0 in) |
Cable length options | 4.5 m |
Display resolution | 1280 x 800 pixels |
IP rating | IP54 |
Certifications | ISO 10218-1:2025 |