<link rel="stylesheet" href="app_assets/styles-R77XALWP.css"> Skip to main content

UR+ Marketplace

Categories

519 products

showing

3-Finger Adaptive Robot Gripper
Robotiq

3-Finger Adaptive Robot Gripper

The 3-Finger Adaptive RobotGripper is the best option for maximum versatility and flexibility. It picks up any object of any shape.

360° Gluing – Integration Kit
Robatech

360° Gluing – Integration Kit

Are you looking to use Universal Robots for a gluing process? Then you’ve found the right partner. Robatech offers you the special UR+ Integration Kit. It connects the cobots with Robatech adhesive application systems in a simple and reliable manner. The integration kit includes a holder for the application head and attachments for the heating hose on the robot arm. With the GlueBot software, the glue application process can be easily programmed. Settings for the heating hose, the application head and the melter can also be made easily using the cobot touch pad. The system status is always visible and clearly visualized on the touch pad. As a global expert in adhesive application systems, Robatech offers versatile system solutions for processing thermoplastic and reactive hot melt and dispersion adhesives. The modular systems consist of an adhesive melter or feeding unit, hose and application head. The optional RobaFeed 3 automatic filling system for melters ensures operator safety and extends the glue granulate refill intervals. The special UR+ Integration Kit was developed and certified for the perfect interaction of cobots and Robatech adhesive application systems. Gluing processes are very versatile. Robatech adhesive application solutions are too. Would you like to learn more? Contact your local Robatech representative.

3D - Smart Assistant for efficient cooperation
Smart Robots

3D - Smart Assistant for efficient cooperation

A real collaborative interaction between human and cobot is now possible! Smart Robots assists and supports human operators by creating a more productive, comfortable and sustainable workplace for smart factories. With its cutting-edge technology, the Smart Robots device uses 3D vision to detect the operator hands and recognizes movements in real time. It can verify correctness of human actions, and provide feedback to the operator reducing errors and training time. In addition, the product enables the cobot to cooperate with humans as a smart co-worker. With easy-to-use features the product can schedule and synchronize in real-time robot operations, depending on human actions, and receive on demand commands with simple hand gestures, all while keeping the operator safe by avoiding cobot collisions.

3D Belt Pick with SICK TriSpectorP
SICK

3D Belt Pick with SICK TriSpectorP

3D Belt Pick is an easy to use 3D vision sensor solution for robot based conveyor belt picking. An intuitive web GUI, a simple hand-eye alignment procedure, together with the straightforward Belt Pick URCap provides for an easy integration with the UR Robots.

3D Camera ZED X Nano
StereoLabs

3D Camera ZED X Nano

The most advanced wrist-mount depth camera for robotic manipulation, humanoids and Physical AI. Powered by dual 2.3 MP global shutter sensors, NVIDIA-accelerated Neural Depth, and a rugged GMSL2 interface, the system delivers reliable sub-millimeter 3D perception in demanding industrial environments.

3D Laser Profiler
Alsontech

3D Laser Profiler

The ALSONTECH AT-S1000-0XB 3D laser profiler series is designed to provide high-speed dynamic vision guidance for collaborative robot applications involving moving objects. Optimized for real-time 3D imaging, the system continuously captures the position and orientation of workpieces and provides accurate coordinates and offset compensation for robot motion. This enables reliable vision-guided picking, positioning, and inspection of moving objects while compensating for variations in part presentation that can reduce automation accuracy.

3D Machine Vison System RV1100 / RV500 / RV300
Canon

3D Machine Vison System RV1100 / RV500 / RV300

Canon 3D Machine Vision System RV Series enables high-speed and high-precision three-dimensional recognition of a wide range of parts, including curved, with fewer features and ones with complex structures. RV Series URCap eliminates a need of creating a calibration program and makes it easy to create a robot picking script. This removes the burden of connecting Universal Robot to Canon 3D machine vision, which works as the eyes of a robot.

3D Mouse Move
Radalytica

3D Mouse Move

3D Mouse Move is a plugin to control the robot in real time and in any arbitrary direction or rotation. Simply, once you shift and tilt the SpaceMouse, the robot tool will follow the same tilt and shift. UR users position the robot easily by hands using the freedrive button. Yet, when the robot is out of the operator’s reach, 3D Mouse Move replicates the same intuitive experience. Such cases happen if the robot is inside another room or within inaccessible areas by the operator. 3D Mouse Move can be used to teach the robot during programming or controlling the robot real-time to perform tasks such as scanning, painting, shooting a video, pick-and-place, etc.

3D Robot Guidance - PLB
SICK

3D Robot Guidance - PLB

The PLB robot guidance system is designed for precise localization of parts stored in boxes or on pallets. The system is very flexible with a selection of 3D cameras to choose from. PLB supports easy configuration through a user interface tailored for part localization. It also includes functions to support simple integration with the robot controller, making it straightforward to integrate the system in production. In combination with our intuitive URCap, both the software and the pre-calibrated cameras are designed to be used right out of the box, so the system can be ready within minutes. Specialized for applications requiring the best accuracy and largest volume of view, the PLB520 camera paired with the PLB Engine can handle nearly any robotic application ask. The PLB520 works best for capturing crisp edges, creating unparalleled surface definitions, and providing sub-millimeter resolution. Typical applications might include high accuracy bin picking, tire depalletization, casting depalletization, and formed dunnage picking. Specialized for applications requiring millimeter level resolution and a small volume of view, the PLB515 camera paired with the PLB Engine can solve several small robotic applications. The PLB515 works best for robot-mounted applications where footprint may be a concern and great accuracy is still desired. Typical applications might include robot-mounted casting depalletization, indexed conveyor picking, and formed dunnage picking. Specialized for simple applications where moderate accuracy and a large volume of view are required, the PLB510 camera paired with the PLB Engine can solve your simple application. The PLB510 works best for robot-mounted applications where footprint may be a concern and only moderate resolution is needed. Additionally, the camera offers both 3D data and 2D RGB images for segmentation. Typical applications might include robot-mounted box depalletization, carton depalletization, and flexible bag picking. Specialized for complex applications where high accuracy and a medium volume of view are required, the PLB536 camera paired with the PLB Engine is tailored for the most unique objects needing to be located. The PLB536 works best for robot-mounted applications where footprint may be a concern and great resolution is needed. Additionally, the camera offers simultaneous high-quality 3D and 2D RGB images for segmentation. Typical applications might include robot-mounted high accuracy bin picking, flexible bag picking, clear object detection, and other logistics applications.

Automation guide

Automation guide

Find the right automation solution and partner for your business
Get personalized support and expert recommendations within 48 hours - completely free and with no obligations