3D Laser Profiler
The ALSONTECH AT-S1000-0XB 3D laser profiler series is designed to provide high-speed dynamic vision guidance for collaborative robot applications involving moving objects. Optimized for real-time 3D imaging, the system continuously captures the position and orientation of workpieces and provides accurate coordinates and offset compensation for robot motion. This enables reliable vision-guided picking, positioning, and inspection of moving objects while compensating for variations in part presentation that can reduce automation accuracy.
Overview
The ALSONTECH AT-S1000-0XB 3D laser profiler series is designed to provide high-speed dynamic vision guidance for collaborative robot applications involving moving objects. Optimized for real-time 3D imaging, the system continuously captures the position and orientation of workpieces and provides accurate coordinates and offset compensation for robot motion. This enables reliable vision-guided picking, positioning, and inspection of moving objects while compensating for variations in part presentation that can reduce automation accuracy.
Typical applications include conveyor tracking, robotic picking of moving workpieces, parcel sorting and selection, dynamic inspection, and vehicle body positioning on automotive production lines. When integrated with Universal Robots (UR) collaborative robots, the solution enables high-speed vision-guided automation with greater flexibility, positioning accuracy, and production efficiency.
The AT-S1000-0XB 3D laser profiler series combines excellent compatibility with reflective metal surfaces, black or dark materials, and other challenging workpiece characteristics. With up to 3,200 profile points per scan, the system generates high-quality point cloud data even during continuous motion, ensuring reliable positioning performance. Scan rates of up to 9,000 Hz allow the profiler to accommodate a wide range of conveyor speeds commonly found in industrial production environments.
Optimized for UR Gen7
When paired with UR Gen7 collaborative robots, the AT-S1000-0XB series delivers a tightly integrated user experience through the new PolyScope X platform and the latest ALSONTECH URCap, enabling faster deployment of high-speed vision-guided applications.
Key integration benefits include:
- Native support for the UR Gen 7 tool I/O interface.
- Optimized support for both Eye-in-Hand and Eye-to-Hand configurations.
- Simplified configuration of dynamic vision applications, including conveyor tracking and moving-object positioning.
- Vision project management directly within PolyScope X, reducing commissioning and maintenance time.
- Customizable Smart Panels and built-in Smart Skills for faster, more intuitive operation.
- Reduced programming effort, faster commissioning, and simplified production changeovers.
Together, these capabilities help manufacturers deploy dynamic robotic automation more efficiently while reducing engineering effort and system integration complexity.
The system supports both Eye-in-Hand and Eye-to-Hand configurations. Through the dedicated ALSONTECH URCap and built-in hand-eye calibration tools, users can complete installation, calibration, and basic application setup in a short time. Extensive programming is not required, allowing production personnel to deploy and operate the system quickly after basic training. This streamlined workflow enables manufacturers of all sizes to implement high-speed vision-guided automation more efficiently and cost-effectively.
Whether you are automating conveyor tracking, dynamic picking, parcel sorting, inline inspection, or other high-speed robotic applications, ALSONTECH and Universal Robots provide an integrated solution that helps increase throughput, improve production flexibility, and simplify automation deployment.
Specifications
How Does it Work?:
- ALSONTECH engineers select the most suitable hardware and software configuration based on the customer's actual application requirements and production environment.
- Users can then easily install the system and complete the hardware setup.
- Through the dedicated URCap, users can connect and configure the 3D laser profiler and quickly implement basic robotic operations.
Does it have a URCap?: Yes
Minimum Software versions:
For PolyScope 5 users:
- ALSONTECH URCap 1.3.9.5
For PolyScope X users:
- ALSONTECH URCapX 1.0.5
ALSONTECH vision software:
- ALSON VizMaster
License: One-time purchase
Certifications & Standards:
ISO9001, ISO14001, ISO45001
CE, FCC, VCCI, KC
Dimensions :
Height (m): 0.25m (Varies by camera model)
Width (m): 0.25m (Varies by camera model)
Length (m): 0.4m (Varies by camera model)
Weight (kg): < 5 kg (Varies by camera model)
Features
- 405 nm ultra-uniform blue laser for micron-level profile acquisition with exceptional measurement accuracy and fine detail capture.
- Full-range focus technology maintains sharp image quality and stable measurement data across the entire measurement range, even on pins, deep holes, and inclined surfaces.
- High-precision HDR CMOS sensor with customized Scheimpflug optics ensures accurate data acquisition under challenging lighting and depth conditions.
- Single-shot HDR imaging captures complete, high-quality point cloud data from surfaces with varying reflectivity in a single scan.
- Easy deployment with a comprehensive SDK and intuitive visualization software for rapid integration, configuration, and application development.
Compatibility
- UR3e
- UR7e
- UR8 Long
- UR12e
- UR15
- UR16e
- UR18
- UR20
- UR30
- UR10g-1750
- UR17g-1300
- UR18g-950
Availability
- China Mainland
- Hong Kong
- Japan
- Macau
- Malaysia
- Mexico
- Singapore
- South Korea
- Taiwan
- Thailand
- Turkey
- United States
- Vietnam
What's in the box?
- ALSONTECH 3D laser profiler
- IPC(software inside)
- Mounting board
- Calibration block
- Software license dongle
- Power cable
- Power device
- Ethernet cable
- Misc. (grounding cable, tools, Wi-Fi card, etc.)
