3D Camera ZED X Nano
The most advanced wrist-mount depth camera for robotic manipulation, humanoids and Physical AI. Powered by dual 2.3 MP global shutter sensors, NVIDIA-accelerated Neural Depth, and a rugged GMSL2 interface, the system delivers reliable sub-millimeter 3D perception in demanding industrial environments.
Overview
The most advanced wrist-mount depth camera for robotic manipulation, humanoids and Physical AI. Powered by dual 2.3 MP global shutter sensors, NVIDIA-accelerated Neural Depth, and a rugged GMSL2 interface, the system delivers reliable sub-millimeter 3D perception in demanding industrial environments.
Mounted directly on the robot wrist, the camera shares the same point of view as the tool, enabling precise picking, inspection and manipulation—even while the robot is moving. Its compact and lightweight design mounts seamlessly to the tool flange without affecting robot performance, making it ideal for applications where precision, flexibility, and speed are essential.
Specifications
How Does it Work?:
The ZED X Nano Stereo Camera mounts directly onto the UR arm's wrist, next to the gripper. It connects to a compute unit (ZED BOX or other compatible board) via a ruggedized GMSL2 coaxial cable , industrial-grade, locking, and EMI-shielded so it handles the arm's continuous motion without dropouts. Once running, the camera captures synchronized RGB and depth simultaneously at up to 120fps, with depth starting as close as 3 cm. Depth is computed by Stereolabs' Neural Depth Engine, an AI model delivering sub-millimeter accuracy for precise grasp positioning. All of this feeds into the UR controller through a URCap plug-in, meaning operators see live camera feeds and 3D object coordinates directly on the PolyScope teach pendant, and can program vision-guided moves entirely within the standard UR interface.
Minimum Software versions:
PolyScope X 10.11.1 or later
ZED SDK 5.0 or later
Does it have a URCap?:
Yes
License:
One-time purchase
Certifications & Standards:
REACH
RoHS Compliance
TSCA Certificate of Origin
Dimensions:
Height (m): 0,085
Width (m): 0,085
Length (m): 0,075
Weight (kg): 0,17
Features
- Dual 2.3MP global shutter (1920×1200).
- Up to 120fps at 600p for high-speed, low-latency capture.
- Zero-copy capture from the sensor to the GPU.
- Neural Depth Engine: AI-powered depth sensing with sub-millimeter Z-axis accuracy and high lateral (XY) positioning.
- Field of view: 92° (H) x 65° (V) x 102° (D).
- Built-in 6-axis IMU, vibration-hardened for industrial environments.
- Ideal depth Range: 5-150cm
- Max depth Range: 3-200cm
- Multi-camera hardware synchronization and external triggering via GMSL2.
- Product dimensions : 42.0 x 30.5 x 33.8mm (1.65" x 1.20" x 1.33")
- Ultra-compact industrial design, certified for 24/7 operation. 40% smaller than comparable close-range depth cameras.
- Works with ZED SDK, ROS 2, Isaac ROS, Isaac Sim, ZED Box and GMSL2 Capture Cards.
Compatibility
- UR3e
- UR7e
- UR8 Long
- UR12e
- UR15
- UR16e
- UR18
- UR20
- UR30
Availability
- Argentina
- Australia
- Austria
- Bangladesh
- Belgium
- Brazil
- Bulgarian
- Canada
- Chile
- China Mainland
- Colombia
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hong Kong
- Hungary
- Iceland
- India
- Indonesia
- Ireland
- Israel
- Italy
- Japan
- Latvia
- Lithuania
- Luxembourg
- Macau
- Malaysia
- Malta
- Mexico
- Netherlands
- New Zealand
- Norway
- Oman
- Peru
- Philippines
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Singapore
- Slovakia
- Slovenia
- South Korea
- Spain
- Sri Lanka
- Sweden
- Switzerland
- Taiwan
- Thailand
- Turkey
- United Arab Emirates
- United Kingdom
- United States
- Vietnam
What's in the box?
- 1x ZED X Nano Stereo Camera
- 1x screw kit
- 1x SDK
