Base-mounted Range Extender, 40m (OEM)
In tight and hard-to-reach workspaces, operators often face physical strain and safety risks. This solution extends the reach between the robot and its controller by up to 40 meters, making it easier to automate tasks in constrained environments. It’s compatible with OEM versions of UR3e, UR5e, and UR7e robots, giving you the flexibility to place robots where they’re needed most - without compromising on safety or performance.
Overview
In tight and hard-to-reach workspaces, operators often face physical strain and safety risks. This solution extends the reach between the robot and its controller by up to 40 meters, making it easier to automate tasks in constrained environments. It’s compatible with OEM versions of UR3e, UR5e, and UR7e robots, giving you the flexibility to place robots where they’re needed most - without compromising on safety or performance.
Specifications
Supported software:
- PolyScope 5 (PS5.21 and onwards)
- PolyScope X (PS10.8 and onwards)
How Does it Work?:
OEM versions of UR3e, UR5e and UR7e are purchased as either a bundle or by purchasing this cable as a separate accessory. It attaches to the control box at one end and the robot at the other end through active signal repeaters provided with the cable solution.
Does it have a URCap?:
No
License:
One time purchase
Features
Enhances the robot’s placement flexibility by extending the robot-to-controller cable up to 40m, without compromising performance
Availability
- Argentina
- Australia
- Austria
- Bangladesh
- Belgium
- Brazil
- Bulgarian
- Canada
- Chile
- China Mainland
- Colombia
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hong Kong
- Hungary
- Iceland
- India
- Indonesia
- Ireland
- Israel
- Italy
- Japan
- Latvia
- Lithuania
- Luxembourg
- Macau
- Malaysia
- Malta
- Mexico
- Netherlands
- New Zealand
- Norway
- Oman
- Peru
- Philippines
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Singapore
- Slovakia
- Slovenia
- South Korea
- Spain
- Sri Lanka
- Sweden
- Switzerland
- Taiwan
- Thailand
- Turkey
- United Arab Emirates
- United Kingdom
- United States
- Vietnam
What's in the box?
The package includes a 40-meter cable (power and communication) and active signal repeaters - one at the robot end and the other at the controller end - for reliable performance over long distances.
