Flexible universal gripper EGU
Versatile 2-finger universal gripper available in two sizes for maximum workpiece variety with maximum process robustness for flexible loading and unloading of machine tools, assembly and joining tasks with additional process forces, and universal workpiece handling. The sealed design makes the gripper particularly suitable for use in harsh environments with contamination from chips or coolant
Overview
Versatile 2-finger universal gripper available in two sizes for maximum workpiece variety with maximum process robustness for flexible loading and unloading of machine tools, assembly and joining tasks with additional process forces, and universal workpiece handling. The sealed design makes the gripper particularly suitable for use in harsh environments with contamination from chips or coolant
The user has access to the highest level of functionality due to the components embedded in the gripper. This allows the gripper fingers to be pre-positioned at high speed or for dipping into a workpiece holder. The gripping force can be continuously adjusted to the workpiece handling requirement. Workpiece recognition enables full process transparency for the user. In an emergency stop situation, workpiece loss can be avoided due to the integrated gripping force maintenance. For seamless interaction between gripper and robot, a URcap is available for download. You can immediately start programming the application without having any additional integration effort.
Specifications
Software version requiredPolyscope 5.13+
DimensionsThe dimension depends on the selected size, version and configuration. Please check our data sheets for more details.
DependenciesIn combination with UR the Modbus RTU communication interface has to be used. Robot adaption packages and suitable cables are available for single or double gripper configurations. SCHUNK recommends to consider power consumption and total payload of the setup in detail. Ask SCHUNK if you need any help on that.
Certifications & StandardEMC Directive 2014/30/EU
RoHS Directive 2011/65/EU
REACH Regulation EC No. 1907/2006
EN IEC 61000-6-2: 2019
EN IEC 61000-6-4: 2019
EN IEC 61800-3: 2018
EN ISO 12100: 2010
EN 60204-1: 2018
EN ISO 10218-1: 2011
EN ISO 10218-2: 2011
What's in the box? The box includes the gripping system with accessories and manuals.
License type One-time purchase
Features
- Versatile and productive due to the long and freely programmable jaw stroke with stepless gripping force adjustment for flexible workpiece handling
- Robust and reliable with sealed design and proven guidance particularly suitable for the harsh ambient conditions of machine loading
- Maximum process reliability by avoiding workpiece loss due to integrated gripping force maintenance with loss detection
- Always referenced in the event of both emergency stop and power failure due to integrated absolute encoder
- 100% constant gripping force with no start-up distance over the entire finger length due to integrated spur gear
- Minimum integration workload due to available URcap compatible to Universal Robots
Compatibility
- PolyScope X
- UR5e
- UR10e
- UR12e
- UR16e
- UR20
- UR30
Availability
- Argentina
- Australia
- Austria
- Belgium
- Brazil
- Bulgarian
- Canada
- Chile
- China Mainland
- Colombia
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Germany
- Greece
- Hungary
- Iceland
- India
- Indonesia
- Ireland
- Israel
- Italy
- Japan
- Latvia
- Lithuania
- Luxembourg
- Malaysia
- Mexico
- Netherlands
- New Zealand
- Norway
- Peru
- Philippines
- Poland
- Portugal
- Romania
- Saudi Arabia
- Singapore
- Slovakia
- Slovenia
- South Korea
- Spain
- Sweden
- Switzerland
- Taiwan
- Thailand
- Turkey
- United Kingdom
- United States
- Vietnam