Magswitch SmartMagGrip E30
The CoBot SmartMagGrip E30 is designed specifically to work well in the collaborative robot environment. It incorporates all of the same features as a typical Magswitch E-Series tool, including Variable Field Output (VFO) and integrated sensing technology. The VFO allows for adjustability of the magnetic strength between 0 and 100% for de-stacking, picking single parts, or picking multiple parts. The integrated sensing technology can be used to determine or confirm the proper part is picked. The parts are taught to the tool through a simple learning process. The Cobot SmartMagGrip E30 is currently supported with direct integration to Universal Robots through the Tool IO connector with a URcap communicating via RS-485.
Overview
The CoBot SmartMagGrip E30 is designed specifically to work well in the collaborative robot environment. It incorporates all of the same features as a typical Magswitch E-Series tool, including Variable Field Output (VFO) and integrated sensing technology. The VFO allows for adjustability of the magnetic strength between 0 and 100% for de-stacking, picking single parts, or picking multiple parts. The integrated sensing technology can be used to determine or confirm the proper part is picked. The parts are taught to the tool through a simple learning process. The Cobot SmartMagGrip E30 is currently supported with direct integration to Universal Robots through the Tool IO connector with a URcap communicating via RS-485.
The parts are taught to the tool through a simple learning process. The tool adjusts its magnetic field based on a programmable input. The Cobot SmartMagGrip E30 is currently supported with direct integration to Universal Robots through the Tool IO connector with a URCap communicating via RS-485.
Powered by UR g-Series and PolyScope X
UR g-Series robots deliver higher power at the tool flange – 24 V and 48 V, with 5 A peak and 3 A continuous. Magnetic gripping is power hungry, and that is where the platform matters. The E30 draws its 1 A straight from the flange, so the magnet is driven directly, with no external power supply and no extra cabinet wiring. The same power budget supports larger Magswitch tooling as cells move to heavier plate. Combined with UR17g-1300 and UR18g-950 payload, a single cell covers a much wider range of ferrous parts.
PolyScope X completes the picture. The ready-to-use E30 URCap runs the whole routine on the teach pendant, so integration is simple and the cell reaches production faster.
Specifications
IncLudes a URCAP?MagswitchGripper - Magswitch software for setting up and controlling its tools
Certifications and standards:
Meets the applicable basic requirements of Machinery Directive 2006/42/EC (CE)
Dimensions:
Weight = 1kg
Magnetic footprint = 31mm x 36mm
Height = 169.30mm
License type One-time purchase.
Features
- Electrically-Actuated, 24VDC, 1A
- Variable Field Output (VFO)
- SMART Technology to detect Proper Part Present
- Variety of Pole Shoe Options Included
- Up to 56kgf Holding Force
Compatibility
- UR3e
- UR5e
- UR10e
- UR12e
- UR16e
- UR20
- UR10g-1750
- UR17g-1300
- UR18g-950
Availability
- Austria
- Belgium
- Bulgarian
- Canada
- China Mainland
- Croatia
- Czech Republic
- Denmark
- Finland
- France
- Germany
- Greece
- Hong Kong
- Hungary
- Iceland
- Ireland
- Israel
- Italy
- Japan
- Luxembourg
- Malta
- Mexico
- Netherlands
- Norway
- Poland
- Portugal
- Romania
- Slovakia
- Slovenia
- South Korea
- Spain
- Sweden
- Switzerland
- Taiwan
- Turkey
- United Kingdom
- United States
What's in the box?
- 81401484 - SmartMagGrip E30
- 88001123 - Pole Shoe Kit - 135 Degree V-Cut Pole Shoe Kit
- 8800782 - Pole Shoe Kit - Standard Flat Pole Shoe Kit
- 8800862 - Pole Shoe Kit - Thin Material Pole Shoe Kit
- 88001353 - Robot Mounting Plate - Straight Robot Mounting Kit