Standard Cable Extension Options
Universal Robots offers varying lengths of robot cable, connecting the arm and control box. This allows for more flexibility when integrating the arm and controls. A 6-meter cable is included with any e-Series robot systems. With the e-Series Cable Suite a robot cable of 6 or 12 meters can be ordered.
Overview
Universal Robots offers varying lengths of robot cable, connecting the arm and control box. This allows for more flexibility when integrating the arm and controls. A 6-meter cable is included with any e-Series robot systems. With the e-Series Cable Suite a robot cable of 6 or 12 meters can be ordered.
The Base Flange Connector allows for easy cable exchange, and enables easier servicing of the robot.
With the Base Flange Connector, the options are open for the user to select between cables that suit the application.
New e-Series robot systems delivered from September 2020 will have the Base Flange Connector, and older systems may have this added through service.
Specifications
Software requiredNo
Dependencies
Available for all e-Series robots with Base Flange Connector
Please consult your local partner to check compatibility of your system.
Certifications and standards Fully compliant to the Declaration of Incorporation in the Universal Robots User Manual.
DimensionsLength: 6 or 12 meters
What's in the box? /span>Robot Extension Cable and instructions
Features
- Flexibility in positioning arm and control box
- Reduce cable clutter
- Move Control Box away from production line
- Save space
- Utilize ingress protection
Compatibility
- UR3e
- UR5e
- UR10e
- UR16e
