Pickit 3D Vision Solution
The Pickit3D Vision Solution adds unparalleled flexibility and intelligence to challenging production and logistic processes, by leveraging the power of 3D Vision and robotics. It allows manufacturers worldwide to speed up time-to-market, gain control over costs, reduce the factory footprint, and add value to the human operator role. Supported automation scenarios include structured and semi-structured bin picking, depalletization, surface treatment, dispensing and assembly. Easy-to-use, the Pickit3D Vision Solution includes certified hardware, a robust and open technology platform and a comprehensive range of services.
Overview
The Pickit3D Vision Solution adds unparalleled flexibility and intelligence to challenging production and logistic processes, by leveraging the power of 3D Vision and robotics. It allows manufacturers worldwide to speed up time-to-market, gain control over costs, reduce the factory footprint, and add value to the human operator role. Supported automation scenarios include structured and semi-structured bin picking, depalletization, surface treatment, dispensing and assembly. Easy-to-use, the Pickit3D Vision Solution includes certified hardware, a robust and open technology platform and a comprehensive range of services.
The Pickit3D Vision Solution adds unparalleled flexibility and intelligence to challenging production and logistic processes, by leveraging the power of 3D Vision and robotics. Easy to use, the Pickit3D Vision Solution includes certified hardware, a robust and open technology platform, and a comprehensive range of services.
Specifications
Software version required: For the URcap (recommended URCap 2.1.2), polyscope (e-series): 5.8 - 5.10, polyscope (CB-series): 3.13 - 3.15.*
*The most recent supported Polyscope version represents what has been officially tested by Pickit. More recent Polyscope versions typically work out of the box.
Certifications and standards : Camera certifications: CE, FCC
Processor certification: CE, FCC 47 CFR PART 15 SUBPART B Class A
Technical Specifications and Dimensions:
Pickit L-SD: more info here
Pickit M-HD: more info here
Pickit M-HD2: more info here
Pickit L-HD: more info here
What’s in the box?
- The latest Pickit software
- Factory-calibrated 3D camera (discover our product range)
- Industrial processor
- Calibration plate and ROI teaching markers
- All connection cables
License type : One-time purchase, various modules available
Features
- Supported automation scenarios include structured and semi-structured bin picking, depalletization, surface treatment, dispensing and assembly
- Speed up time-to-market by flexibly and cost-efficiently adjusting your processes
- Cut costs by saving on downtime, maintenance, and low-value production tasks
- Optimize your factory footprint
- Free your labor force from stressful, repetitive, or complex process tasks
- Automate processes that used to be daunting to automate with robots
Compatibility
- UR3
- UR3e
- UR5
- UR5e
- UR10
- UR10e
- UR12e
- UR16e
- UR20