LU_Grippers - GVC Series
The GVC Series of the LU_GRIPPERS family is the light-weigh vacuum gripping solution for Universal Robots arms. It is based on industrial vacuum generator modules with energy saving and blow function. The Kit includes standard pneumatic fittings for the installation of a wide variety of suction cups, to set up your application within minutes. LU_GRIPPERS GVC Series is the easiest way of setting up a robust vacuum gripping application, as it only requires one compressed air-line and is fully compatible with all Universal Robots models.If your application requires parallel gripping manipulation in various strokes and custom fingers, you may have a look on our LU_GRIPPERS GPN Series.
Overview
The GVC Series of the LU_GRIPPERS family is the light-weigh vacuum gripping solution for Universal Robots arms. It is based on industrial vacuum generator modules with energy saving and blow function. The Kit includes standard pneumatic fittings for the installation of a wide variety of suction cups, to set up your application within minutes. LU_GRIPPERS GVC Series is the easiest way of setting up a robust vacuum gripping application, as it only requires one compressed air-line and is fully compatible with all Universal Robots models.If your application requires parallel gripping manipulation in various strokes and custom fingers, you may have a look on our LU_GRIPPERS GPN Series.
Mount the gripper in the robot mounting flange, connect the air-line to the on-board vacuum generator and the cable between the robot tool connector and the gripper. Then the gripper can be controlled by digital I/O or by the included URCap for an easier programming.
Specifications
Software version required3.8+ (CB Series)
5.1+ (e-Series)
Dimensions
- 165 x 100 x 138 (1 vacuum cup)
- 165 x 100 x 138 (2 vacuum cups)
- 225 x 100 x 138 (4 vacuum cups in a row)
- 174 x 144 x 138 (4 vacuum cups, 2x2 configuration)
What's in the box?
- Chasis
- Vacuum generator with energy saving. Includes solenoid valves and vacuum switch
- Standard pneumatic fittings for vacuum cups installation
- Connection cable
- USB drive with the URCap plugin and documentation
- Printed manual
License type One-time purchase
Features
- The GVC Series is based on industrial vacuum generator modules of one of the most important pneumatic systems manufacturers worldwide.
- The GVC gripper is available in four sizes and number of cups from 1 to 4. These configurations cover most of the common vacuum gripping applications. The GVC Series family can lift objects up to 10 kg, depending on the material, surface and vacuum cups type.
- Control: The GVC Series integrates a vacuum generator with integrated solenoid valves for vacuum and blow. There is no need of external hardware.
- Vacuum switch: The configurable vacuum switch can be used for part detection and for monitoring the vacuum level.
- Connector: Both control and monitoring are connected through a single M12 connector in the gripper side. The cable M8 to M12 for the use with Universal Robots is included.
Compatibility
- UR3
- UR3e
- UR5
- UR5e
- UR10
- UR10e
- UR12e
- UR16e
- UR20
Availability
- Austria
- Belgium
- Bulgarian
- Croatia
- Czech Republic
- Denmark
- Finland
- France
- Germany
- Greece
- Hungary
- Iceland
- Ireland
- Israel
- Italy
- Luxembourg
- Malta
- Netherlands
- Norway
- Oman
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Slovakia
- Slovenia
- Spain
- Sweden
- Switzerland
- Turkey
- United Arab Emirates
- United Kingdom