LU_Grippers - GPN Series
LU_Grippers - GPN Series
LU_Grippers - GPN Series
LU_Grippers - GPN Series
LU_Grippers - GPN Series
LU_Grippers - GPN Series
LU_Grippers - GPN Series

LU_Grippers - GPN Series

The GPN Series of the LU_GRIPPERS family is the light-weigh parallel gripping solution for Universal Robots arms. It is based on industrial pneumatic gripping modules with high reliability and it was designed to set up your application within minutes. Kit includes two fingers for standard applications, but custom fingers can be ordered separately. LU_GRIPPERS GPN Series is the easiest way of setting up a robust application with compressed air, as it only requires one air-line and is fully compatible with all Universal Robots models. If your application requires vacuum manipulation in various sizes and number of suction cups with on-board control and vacuum generator, you may have a look on our LU_GRIPPERS GVC Series.

Read more
Manufacturer:Lupeon

Overview

The GPN Series of the LU_GRIPPERS family is the light-weigh parallel gripping solution for Universal Robots arms. It is based on industrial pneumatic gripping modules with high reliability and it was designed to set up your application within minutes. Kit includes two fingers for standard applications, but custom fingers can be ordered separately. LU_GRIPPERS GPN Series is the easiest way of setting up a robust application with compressed air, as it only requires one air-line and is fully compatible with all Universal Robots models. If your application requires vacuum manipulation in various sizes and number of suction cups with on-board control and vacuum generator, you may have a look on our LU_GRIPPERS GVC Series.

Mount the gripper in the robot mounting flange, connect the air-line to the valve and the cable between the robot tool connector and the gripper. Then the gripper can be controlled by digital I/O or by the included URCap for an easier control.

Related products

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
UR Hotline: + 1-844-GO-COBOT