GRIP Base Connector
The GRIP Base Connector allows quick and easy removal of the entire robot arm. The Robot arm is bolted to a quick Connect system which in turn is bolted to a table or cell. This manual Connect system allows companies to use the same robot in multiple different cells without having to unscrew the robot every time. A simple lever allows the robot to be released from its current position and taken to a new position. The entire process takes only a few seconds. It enables companies to be more flexible with the robots that they have and optimizes the use of their resources. In case of extreme loads we recommend the Base Connector SWS200.
Overview
The GRIP Base Connector allows quick and easy removal of the entire robot arm. The Robot arm is bolted to a quick Connect system which in turn is bolted to a table or cell. This manual Connect system allows companies to use the same robot in multiple different cells without having to unscrew the robot every time. A simple lever allows the robot to be released from its current position and taken to a new position. The entire process takes only a few seconds. It enables companies to be more flexible with the robots that they have and optimizes the use of their resources. In case of extreme loads we recommend the Base Connector SWS200.
To operate the Base Connector one simply pulls the safety pin then the lever. The system is now open and the robot can be removed or inserted. To close the system push the lever close until the locking pin clicks.
Specifications
Software version requiredNone
Dependencies
Manual operation
Certifications and standards CE Certificate
Dimensions2,8 Kg - Upper assembly,
1,2 Kg - lower assembly,
160 X 70 mm
What's in the box? The upper and lower assembly are complete and ready to install and use.
License type One-time purchase per robot
Features
- Quick and easy removal and installation of the entire robot arm
- It allows users to remove the entire robot arm within a few seconds and install the robot arm in a different application without every having to loosen a bolt.
Compatibility
- UR3e
- UR5e
- UR10e
- UR12e
- UR16e
Availability
- Argentina
- Austria
- Belgium
- Brazil
- Bulgarian
- Canada
- Chile
- Colombia
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hungary
- Iceland
- Ireland
- Israel
- Italy
- Latvia
- Lithuania
- Luxembourg
- Malta
- Mexico
- Netherlands
- Norway
- Oman
- Peru
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Slovakia
- Slovenia
- Spain
- Sweden
- Switzerland
- Turkey
- United Arab Emirates
- United Kingdom
- United States