GRIP Auto Connector AC063
GRIP Auto Connector AC063
GRIP Auto Connector AC063
GRIP Auto Connector AC063
GRIP Auto Connector AC063
GRIP Auto Connector AC063
GRIP Auto Connector AC063
GRIP Auto Connector AC063
GRIP Auto Connector AC063
GRIP Auto Connector AC063

GRIP Auto Connector AC063

The Auto Connector is a new type of mechanical connection system that makes fully automatic tool changes possible. The system is composed of an upper assembly and a lower assembly. The upper assembly houses the locking mechanism, which ensures a precise and form-locking fitment between the upper and lower assembly. The locking and unlocking mechanism is activated through the robots own movement. Trays make it possible to park multiple types of end of arm tools. An external energy source is not required for the Auto Connector to perform its automatic tool change.

Manufacturer:GRIP

Overview

The Auto Connector is a new type of mechanical connection system that makes fully automatic tool changes possible. The system is composed of an upper assembly and a lower assembly. The upper assembly houses the locking mechanism, which ensures a precise and form-locking fitment between the upper and lower assembly. The locking and unlocking mechanism is activated through the robots own movement. Trays make it possible to park multiple types of end of arm tools. An external energy source is not required for the Auto Connector to perform its automatic tool change.

The UR robots movements lock and unlock the upper and lower assembly. No external energy is required for the automatic tool change.

Related products

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
UR Hotline: + 1-844-GO-COBOT