MPS Cart - Educational Training System
Platform for students to learn robotics embedded in a holistic training system. The MPS line of product focuses on mechatronics applications such as assembly operations to the workpieces. The CP line of products introduces Industry 4.0 and Smart Manufacturing to students which includes an MES software layer. Other applications are material handling, palletizing, and pick and Place.
Overview
Platform for students to learn robotics embedded in a holistic training system. The MPS line of product focuses on mechatronics applications such as assembly operations to the workpieces. The CP line of products introduces Industry 4.0 and Smart Manufacturing to students which includes an MES software layer. Other applications are material handling, palletizing, and pick and Place.
Educational institutions receive a turn-key training system that works upon arrival. Instructors are provided quick start guide and curriculum so students start learning immediately. The coursework is authorized by third-party certification agency NC3. Full safety package, hardware and software is included, and also contained within the learning content.
Additionally, there are three different kinds of content that have been developed to support trainers using this training system:
- Teacher Lesson Plans
- Quick Start Guide
- Teacher Copy
- Student Copy
- Certification Content
- The certification content drives the student to show 3 different methods of familiarization with the trainer:
- Defining the difference in conversational data vs. positional data
- Programming the actual point within the case
- We provide 3 reflective questions which assist them in providing a summary about what the program is actually doing
Specifications
Software version required
Polyscope 5.3+
Dependencies
120VAC, 60Hz Power
90 PSI Compressed Air
Ethernet Drop
Dimensions
Shipment Box: 48" x 48" x 72"
Product: 700mm x 700mm x 1200mm
Certifications & standards
NC3, National Coalition of Certification Centers
NIMS
Festo
Siemens
What's in the box?
MPS Robot Station
CP Lab Robot Station
7th Axis Rail
License type
One-time purchase
Features
- Modular
- Holistic
- Integrated Solution
- PLC Integration
- MES Integration
- EOA Tooling
- 360 degree Safety Package
Compatibility
- UR3e
- UR5e
- UR10e
- UR12e
Availability
- Argentina
- Brazil
- Canada
- Chile
- Colombia
- Germany
- Mexico
- Peru
- United States