encoder_enable_pulse_decode(encoder_index, decoder_type, A, B)
Sets up an encoder hooked up to the pulse decoder of the controller.
>>> encoder_enable_pulse_decode(0,0,1,8,9)
This example shows how to set up encoder 0 for decoding a quadrature signal connected to pin 8 and 9.
Parameters
encoder_index: Index of the encoder to define. Must be either 0 or 1.
decoder_type:
An integer determining how to treat the inputs on A and B.
0 is no encoder, pulse decoding is disabled.
1 is quadrature encoder, input A and B must be square waves with 90 degree offset. Direction of the conveyor can be determined.
2 is rising and falling edge on single input (A).
3 is rising edge on single input (A). 4 is falling edge on single input (A).
The controller can decode inputs at up to 40kHz
A:
Encoder input A pin. Must be 8-11.
B:
Encoder input B pin. Must be 8-11.