PolyScope X Components for CB7

Overview

PolyScope X is the software installed on the teach pendant that operates the robot arm via touch screen. The PolyScope X interface allows you to create, load, and execute programs.

Always update your software to the latest version.

For Teach Pendant X (TP7), the default interface screen zoom level is set to 135%.
To view the Main Screen
  1. Tap the 3D Viewer icon on the main navigation. This gives you a three-dimensional view of the robot arm in X-Y-Z coordinates.

  2. To maximize the 3D viewing area, collapse the multitask screen using the sidebar icons.

    • Tap once to switch between panels of the multitask screen.

    • Tap an already-selected icon to close the multitask screen.

    3D Viewer screen on TP7 rendering the arm in the X-Y-Z frame

     

Screen
Layout

The PolyScope X screen interface is divided as shown in the following illustration:

PolyScope X layout partitioned into Header, Main Navigation, Sidebar, and Footer with Joystick button

 

  • Header - in the red-bordered box. Also called System Manager, which contains a folder to load, create, and edit programs and access URCaps.

    Contains three icons:

    • Hamburger menu

    • System Manager

    • Safety checksum

  • Main Navigation - in the orange-bordered box. Also called navigation hub.

    Contains icons and fields to select a main screen:

    • Application

    • Program

    • 3D Viewer

    • Operator Screen

  • Sidebar - in the blue-bordered box. Also called multitask screen.

    Contains icons and fields to select a multitask screen:

    • Mode Selection

    • Move

    • Program structure

    • Logic program

    • Log messages

    • Variables

  • Footer - in the green-bordered box. Also called robot control bar.

    Contains buttons to control robot state, speed, and program run/play.

    • Robot state initialization

    • Play/Pause/Stop

    • High Speed Manual Mode

    • Speed slider

    • Joystick button

     

Screen Combinations

The main screen and the multitask screen make up the operating screen combination for the robot.

The multitask screen is independent of the main screen so you can do separate tasks. For example, you can configure a program in the main screen while moving the robot arm in the multitask screen. You can also hide the multitask screen if it is not needed.

  • Main screen

    Contains fields and options to manage and monitor robot actions.

  • Multitask screen

    Contains fields and options often relating to the main screen.

    Main screen with the expanded multitask screen

 

To show/hide the Multitask Screen
  1. In the sidebar, tap any icon to show the multitask screen.

    The sidebar expands to the middle of the screen so the multitask screen becomes visible.

  2. Tap the currently selected icon in the sidebar to hide the multitask screen.