Technical Specifications
|
|
|
|---|---|
|
Package dimensions |
350 x 300 x 260 mm |
|
Package weight |
5 kg |
|
Compute module |
NVIDIA Jetson Orin Advantech MIC-733-AO 64Gb, 1Tb SSD |
| Compute module IP classification | IP40 |
| Compute module operating temperature | -10 ~ +60 °C with 0.7 m/s airflow (MaxN mode) |
| Compute module operating humidity | 95% @ 40 °C (non-condensing) |
|
Camera |
Orbbec Gemini 335Lg |
| Camera IP classification | IP67 |
|
Camera mount |
Tool flange extender and camera bracket |
|
Camera mount weight |
300 gr |
|
Camera mount material |
Aluminium |
|
Camera cable |
Amphenol RF 5 m. |
|
Cable guides material |
Velcro® polypropylene and velour PA |
|
Calibration board |
8x7 nodes, 15 mm checker size |