Technical Specifications

 

IP classification

IP44

Operating temperature range

Ambient temperature:

0-50°C (32-122°F)

Humidity

≤ 90% RH (non-condensing)

I/O Ports

Digital In

Digital Out

Analog In

Analog Out

Quadrature digital inputs

 

16

16

2

2

4

I/O Power Supply

24V, 2A

Industrial protocols

Modbus TCP (Client/Server)

Ethernet/IP Adapter

PROFINET device, PROFIsafe ROS/ROS2

Hardware interfaces

Ethernet 1 Gb/s

USB 2.0 USB 3.0

Mini DisplayPort

Power Source

100-240 VAC, 47-440 Hz