FT 300-S Force Torque Sensor
FT 300-S Force Torque Sensor
FT 300-S Force Torque Sensor
FT 300-S Force Torque Sensor
FT 300-S Force Torque Sensor
FT 300-S Force Torque Sensor

FT 300-S Force Torque Sensor

The FT 300-S is a multi-axis force and torque sensor that enables Universal Robots to perform force sensitive tasks. It precisely detects and measures robot contacts in order to improve the robot control as well as simplifying its programming. The IP65 rating makes it perfect for any kind of applications. Whether they take place in a clean, dirty or harsh environment, the FT 300-S was designed to check all the boxes.

続きを読む
製造元:Robotiq

Overview

The FT 300-S is a multi-axis force and torque sensor that enables Universal Robots to perform force sensitive tasks. It precisely detects and measures robot contacts in order to improve the robot control as well as simplifying its programming. The IP65 rating makes it perfect for any kind of applications. Whether they take place in a clean, dirty or harsh environment, the FT 300-S was designed to check all the boxes.

The FT 300-S takes precise, repeatable, and high-resolution measurements. Its stiff metal composition and wear-free sensing technology ensure high accuracy and repeatability. The sensing technology Robotiq uses also means no calibration will be needed over the life of the product. No calibration means no production downtime!
You don’t need a background in robotics to use the FT 300-S Force Torque Sensor.
Make force control easy! Enter your task parameters, press play, and perform your application.
Force Copilot does the hard work for you!

関連製品

問い合わせる

お客様のお問い合わせいただいた内容につきましては、後日担当者からご回答いたします。
現地オフィス
  • ユニバーサルロボット
  • 芝二丁目28-8 芝二丁目ビル14階
  • 105-0014 東京都港区
連絡先: 03-3452-1202
フリーダイヤル: 0120-163510