Palletizing Solution - PE20
With a payload capacity of 18 kg (40 lb) and stacking heights of up to 2150 mm (84 in), the PE20 turnkey solution is designed to help businesses effectively scale future operations and achieve a quick return on their investment. Designed to cater to the specific requirements of palletizing, you can rest easy knowing that installing and operating the PE20 Robotiq Palletizing Solution comes with minimal risk. No matter your robotics expertise, you can confidently take ownership of your robot. Plan your program directly on the robot control device. The solution features a visual interface and built-in modules that make setup simple, guiding you through a sequence of three easy steps. This optimization is the direct result of creating a standardized solution for palletizing applications.
Overview
With a payload capacity of 18 kg (40 lb) and stacking heights of up to 2150 mm (84 in), the PE20 turnkey solution is designed to help businesses effectively scale future operations and achieve a quick return on their investment. Designed to cater to the specific requirements of palletizing, you can rest easy knowing that installing and operating the PE20 Robotiq Palletizing Solution comes with minimal risk. No matter your robotics expertise, you can confidently take ownership of your robot. Plan your program directly on the robot control device. The solution features a visual interface and built-in modules that make setup simple, guiding you through a sequence of three easy steps. This optimization is the direct result of creating a standardized solution for palletizing applications.
Get all the components you need to start palletizing with only one SKU. Once the base is installed set-up your palletizing application in 3 easy steps through our user-friendly Material Handling Copilot:
- Enter your box's dimensions and position
- Enter your pallet's dimensions
- Build your pallet's pattern and there you go! It's that simple.
Specifications
Software version requiredPolyscope 5.13.1+
Material Handling Copilot
DimensionsFootprint: 1310 mm x 2400 mm
DependenciesElectric: 100V-240Vac, 60/50 Hz
Compressed Air:
- Feed Pressure minimal: 3 Bar / 43.5 PSI
- Feed Pressure optimal: 6 Bar / 87 PSI
What's in the box?
Pedestal Base including:
- Mechanically welded assembly
- Control Box (PLC)
- Pallet sensors
- Status Lights with 10m cable
- Teach pendant holder with operator buttons
- Cable management system
- Box detection sensor
- Vacuum Gripper kit
- Pneumatic accessories kit (valve, regulator, filter)
- Material Handling Copilot software dongle license
Certifications & standards
The PE20 Robotiq Palletizing Solution, and its optional gripper, the PowerPick20, are considered as partly completed machinery according to the Machinery Directive 2006/42/EC and comply with Directives 2014/35/EU, 2011/65/EU, 2015/863 and 2012/19/EU.
The Robotiq palletizing cell is CE/UKCA compliant.
The Robotiq control box used on the solution is cULus (Canada and United States) certified.
Features
- Lifting capacity of up to 18 kg (40 lb)
- Fixed pedestal at 1400 mm to accommodate stack heights of up to 2.15 m (84 in)
- Throughput of up to 13 picks per minute
- End of arm tool integration
- Optional dual-channel gripper optimized for palletizing with a UR20
- 16 possible tool configurations allowing to cover a wide range of box dimensions
- Only off-the-shelf, optimized gripper for UR20 allowing up to 18 kg (40 lb) payload
- Mobility - Relocate using a forklift or a pallet jack before anchoring it for production
- Advanced Sensors - Low-profile optical pallet sensors for seamless adaptation to challenging pallet configurations like overhang
- Deployment - Optimized for integration speed and minimal footprint
- User-friendly software featuring a visual interface and built-in modules that make setup simple, guiding the user through a sequence of easy steps
Availability
- Argentina
- Brazil
- Canada
- Chile
- Colombia
- Japan
- Mexico
- Peru
- United States