Robot2CNC Mill Edition
Robot2CNC - Mill Edition is a controller for CNC machine tending automation. It provides bi-directional CNC communication, CNC cycle start and a pneumatic and IO subsystem to implement virtually any CNC automation application. A URCap plug-in allows a Universal Robot to control all devices through drag and drop teach pendant programming.
Panoramica
Robot2CNC - Mill Edition is a controller for CNC machine tending automation. It provides bi-directional CNC communication, CNC cycle start and a pneumatic and IO subsystem to implement virtually any CNC automation application. A URCap plug-in allows a Universal Robot to control all devices through drag and drop teach pendant programming.
The Robot2CNC -Mill Edition cycle starts the CNC and monitors for end of cycle. The digital IO and pneumatic outputs control auto-door, vise and gripper actuation, as well as vise and auto door sensors and more, all form a single component.
Specifiche
Dependencies100vac - 240vac
100-120 psi compressed air
Ethernet and WiFi connectivity
What's in the box? Robot2CNC - Mill Edition panel
Pneumatic manifold with solenoids valves
5-port Ethernet Switch
Cycle Start relay and cable
Ethernet cabling
Serial port cabling
M8 inputs for vise and VersaDoor sensors
License type One-time purchase
Funzionalità
- Select and change CNC programs and cycle-start the CNC from the robot
- Verify CNC program completes successfully or generates an error
- Supports up to three CNC vises, two robot grippers, part blow-off and pneumatic door opener
- Common interface to all supported CNC controls simplifies programming
- Included CNC sub-programs allow the CNC to open/close the vises
- Bi-directional communication with CNC programs via CNC macro variable read/write functions for custom programming
- Includes URCap to simplify programming with Universal Robots
- Haas Cell Safe Signal support simplified actuation of lathe chucks and tailstocks
Compatibilità
- UR10e
- UR12e
- UR16e
- UR20