Overview
The Robot2CNC - Fanuc FOCAS Kit enables Universal Robots to easily execute any machining program stored on a FOCAS enabled Fanuc CNC control while maintaining all CNC safety and execute features.
Selects CNC programs using the teach pendant. Cycle Starts the CNC. Validates CNC Program completed successfully.
Specifications
Software version requiredUR CB needs Polyscope 3.8+
UR E-Series needs Polyscope 5.2+
DependenciesVMCs with Fanuc controls that support Fanuc FOCAS, Fanuc controls made after ~2005
Dimensions4” x 3” x 2”
What's in the box? Robot2CNC Appliance, universal power supply, Ethernet cable, cycle start connection, USB with URCap, Connection dongle (Serial or Ethernet), Quick Start Guide, User Manual/Installation Guide
License type One-time purchase, license comes pre-installed on appliance
Features
Provides a simple yet powerful solution for machine tending applications with Universal Robots to easily execute any machining program stored on Haas CNCs.
Also provides a testing platform to independently test Robot communication to a CNC without the CNC or CNC communications from the Robot2CNC appliance without the need of a robot.
Compatibility
- UR3
- UR3e
- UR5
- UR5e
- UR10
- UR10e
- UR12e
- UR16e
- UR20
Availability
- China Mainland