<link rel="stylesheet" href="styles-TODJBD2E.css"> Pular para o conteúdo principal

2D Cameras

14 produtos

mostrando

2D Robot Guidance with VISOR® Robotic
SensoPart

2D Robot Guidance with VISOR® Robotic

VISOR®️ Robotic is a powerful and easy-to-use vision sensor solution for 2D robot guidance with Universal Robots. It enables robots to locate parts on trays, feeders, belts, workstations, and other handling areas, making it ideal for pick-and-place, assembly, material handling, machine loading, feeding, and quality-related applications.

2D Robot Vision with Smart Camera B60
Wenglor

2D Robot Vision with Smart Camera B60

B60 – an easy-to-use and modular, high-performance camera offering a versatile, fast and robust solution for 2D robot guidance. In combination with the extensive wenglor uniVision 3 machine vision software, it can be easily integrated in robot vision systems to reliably solve, for example, pick and place applications. The URCap guides through all the calibration steps and provides sample program routines.The system allows the guidance of the robot to specific coordinates for inspecting the part and outputs valuable data for subsequent analysis in assembly applications. Get informed!

AccuPick LM
Solomon

AccuPick LM

AccuPick LM is a rapid precise positioning automation solution developed by Solomon on the UR+ ecosystem for optimizing machine tending and pick-and-place applications. AccuPick LM can quickly and accurately locate, pick, and place objects with speed and precision regardless of orientation and without requiring structured light or 3D vision to guide the robot arm.

Aruna Vision
3D Infotech

Aruna Vision

Aruna Vision allows a USB camera to give object detection and comparison features to your UR. These two operations constitute the building blocks that can help your cobot to navigate the real world, prevent and adapt to unforeseen events. Aruna Vision is a URCap that runs directly in the teach pendant of the UR; there’s no need for an external computer or controller. Object detection and image comparison are two operations that constitute the building blocks let the robot take decisions for: Presence or absence, Position, Shape Interference, or Unidentified elements.

Aurora VGR Assistant
Zebra Technologies

Aurora VGR Assistant

Available as an add-on tool for Zebra’s Aurora Design Assistant, Aurora VGR Assistant empowers collaborative robot users, including those with limited machine vision experience, to bring 2D vision guidance and machine vision inspection tasks to leading collaborative robot models. Aurora VGR Assistant provides all the tools needed to easily configure and deploy common 2D VGR applications while leveraging Zebra’s proven and trusted machine vision technology.

Canon Vision Edition-U (EU)
Canon

Canon Vision Edition-U (EU)

Canon’s “Vision Edition-U” is a 2D image processing software collaborating with network cameras which offers “pan/tilt/zoom” functions.With these functions, you can choose multiple shooting angles freely, and it enables wide range of image processing which you could not achieve with general on-hand cameras nor industrial fixed cameras. “Vision Edition-U” expands the possibilities of UR robots in a simple way.

EYE+ XTD
Asyril SA

EYE+ XTD

EYE+ XTD is designed to deliver a smooth and efficient user experience for part detection in automation workflows. Users simply request part coordinates, and the system quickly provides pick-ready robot positions within milliseconds. Its intuitive interface enables fast configuration of new parts, allowing even non-experts to operate the system confidently without requiring advanced vision knowledge.

Glazer 2D & 3D Vision Robot Guidance System
Oxford Vision & Sensor Technology

Glazer 2D & 3D Vision Robot Guidance System

Glazer is an advanced 2D and 3D Vision Robot Guidance application. It features a user-friendly plug-and-play sensor equipped with red and white lighting units, specifically designed to accommodate various object surfaces. Unlike conventional robot guidance systems, Glazer surpasses limitations imposed by its field of view (FOV). Glazer facilitates precise robot guidance for diverse applications, ranging from small screw assembly to tasks involving large objects such as panel handling and insertion of car windows. Moreover, Glazer offers comprehensive functionality by incorporating inspection capabilities such as Optical Character Recognition (OCR), and Optical Character Verification (OCV). This all-in-one solution allows Glazer to perform inspections, and recognize and verify characters optically, thereby enhancing its overall utility for robot guidance.

In-Sight Vision Systems
Cognex

In-Sight Vision Systems

From vision-guided picking and precision alignment to dimensional measurement, assembly verification, and final inspection, Cognex machine vision helps manufacturers automate more of the factory floor.

PLOC2D Part Localization Sensor
SICK

PLOC2D Part Localization Sensor

PLOC2D is a 2D Vision sensor for part localization and identification, tailored for robot guidance applications. Setup of a complete robot picking application can be accomplished in minutes.

PLOC2D Robot Vision EduKit
SICK

PLOC2D Robot Vision EduKit

The PLOC2D EduPack is designed to bring advanced 2D vision-guided robotics into the classroom. Developed collaboratively by Universal Robots and SICK, Inc., this curriculum and hardware bundle equips students with the skills needed to thrive in modern industrial automation environments.

Vectro2 Non-Contact Gauging System
Third Dimension Software

Vectro2 Non-Contact Gauging System

Developed from Third Dimension's 'GapGun' hand-held laser gauging system, Vectro2 enables automated 2D profile measurements to be carried out quickly and accurately in both QC and process control applications. Vectro2 can measure a wide variety of gap and flush, edge, radius, chamfer, angle, and many other critical features in your manufacturing process. Measurements can be performed consistently and reliably, even on challenging surface surfaces such as high gloss paint, glass, plastics, bare metal, and fabrics thanks to the violet laser technology used its new T-Series sensor heads. The Vectro2 for Universal Robots kit contains all the hardware and software required for easy integration and rapid deployment. Measurement data collected by Vectro2 can be stored on a USB stick in the Vectro2 controller or sent directly to a network folder where it can be accessed by your choice of data management software. Results may be used for QC purposes or fed back into the production process for closed loop control, minimizing defects and waste.

Guia de automação

Guia de automação

Encontre a solução de automação e o parceiro certos para o seu negócio
Obtenha apoio personalizado e recomendações de especialistas em 48 horas - totalmente grátis e sem obrigações