BN Uni-kit UR3
BN Uni-kit UR3
BN Uni-kit UR3
BN Uni-kit UR3

BN Uni-kit UR3

BN UR UNI-KIT is very easy to install and it provide a safe and light installation and guides of cable and air hoses on the UR robot. The built in swivel function secure that the kit can be used to almost any application on the robot. The holders can be placed anywhere on the robot arm and is easy to move if necessarily. Can be delivered in many conduit sizes, and it is easy to change the size, just replacing the conduit and holders with new size.

閱讀更多
製造商:Bagger Nielsen

Overview

BN UR UNI-KIT is very easy to install and it provide a safe and light installation and guides of cable and air hoses on the UR robot. The built in swivel function secure that the kit can be used to almost any application on the robot. The holders can be placed anywhere on the robot arm and is easy to move if necessarily. Can be delivered in many conduit sizes, and it is easy to change the size, just replacing the conduit and holders with new size. 

相關產品

聯絡我們

您的諮詢將發送給我們的合作夥伴,他們會盡快與您聯絡。
當地辦公室
  • 丹麥商泰瑞達優傲科技股份有限公司台灣分公司
  • 台元街 20號, 3樓
  • - 新竹縣竹北市
聯絡我們: +886 2 2659 9665