<link rel="stylesheet" href="styles-TODJBD2E.css"> Skip to main content
  • e-Series

Standard TP

5th-generation teach pendant for hands-on control

The Standard Teach Pendant provides a direct, intuitive connection between operator and robot for programming, setup, and manual operation. Integrated hardware controls and safety functions support safe interaction throughout commissioning and daily use.

Standard Teach Pendant

The Standard Teach Pendant combines a 1280 x 800 capacitive touch screen with dedicated hardware controls in a lightweight, ergonomic form factor. The responsive interface supports robot interaction throughout deployment, maintenance, and production, while a dedicated Freedrive button enables quick manual guidance when teaching positions and validating applications.

Designed for day-to-day robot operation in industrial environments where direct control and intuitive interaction are required.

  • 1280 x 800 capacitive touch screen
  • Dedicated hardware controls
  • Lightweight, ergonomic design
  • Dedicated Freedrive button for manual guidance
  • Complies with ISO 10218-1:2011
  • IP54-rated dust and water resistance
  • 300 x 231 x 50 mm, 1.6 kg
  • Mounts to the standard controller
  • Compatible with UR Series and e-Series robots

Get in touch with Universal Robots

Request pricing and talk to our team about how this cobot fits your application.