<link rel="stylesheet" href="app_assets/styles-RZMQEHGB.css"> Skip to main content
  • e-Series

Standard cables (CB5)

Standard robot cable, 1–12 m lengths

Connects e-Series robot arms to the CB5 controller with the flexibility to match your workcell layout. Available in 1 m, 2 m, 6 m, and 12 m lengths to simplify integration across a range of mounting distances and routing paths.

Standard cables
Cables play a critical role in system layout, serviceability, and long-term reliability. UR offers multiple cable options to accommodate different mounting distances, routing paths, and motion demands without changing the core system architecture. Available in 1m, 2m, 6m, and 12m lengths. Ideal for fixed installations and standard arm-control box placement. Supports through-side/through-hole mounting via the Base Flange Connector.

Compatibility
Compatible with e-Series robot arms and CB5 controllers.

Get in touch with Universal Robots

Request pricing and talk to our team about how this cobot fits your application.