g-Series
SP7 Smart Panel
Detachable at-tool panel with integrated 2PE freedrive
SP7 brings programming to the point of work, letting operators engage PolyScope X Smart Skills and teach directly at the tool. Its removable design protects the panel in welding, machining, or other high-exposure environments.
3 configurable buttons
Program directly at the robot via the Smart Panel and PolyScope X Teach Mode, reducing back-and-forth between pendant and workpiece. Integration with PolyScope X Smart Skills accelerates program creation and iteration.
Integrated 2PE freedrive button
Compliant, two-hand hand-guiding via an integrated 2PE freedrive button. ISO 10218-1:2025 compliant safety design supports safe interaction at the tool without additional hardware.
Detachable, multi-robot panel design
Removable panel protects against dirty, wet, or high-exposure environments (e.g., welding, machining) after teaching. A single panel can be used across multiple robots to improve utilization.
Freedrive | Integrated 2PE freedrive button — ISO 10218-1:2025 compliant |
|---|---|
At-tool control | PolyScope X Teach Mode + Smart Skills triggered at the tool |
Buttons | 3 configurable buttons + open API for 3rd-party partners |
Utilization | Single panel usable across multiple robots |
Protection rating | IP65 |
Experience Gen 7 in action
Discover how Gen 7 helps manufacturers deploy intelligent automation faster with a platform designed for performance, scalability and seamless integration. Book your demo or ask for pricing today.