URScript-based logic
URScript provides direct, transparent access to robot behavior, enabling precise control, reusable logic, and clear program structure.

PolyScope offers multiple programming approaches designed to support varying roles, skill levels, and automation needs. Teams can start quickly with guided, graphical programming and progressively adopt more advanced methods as requirements grow, without changing software platforms or rewriting applications.

URScript provides direct, transparent access to robot behavior, enabling precise control, reusable logic, and clear program structure.

Functions can be put into modules that can be easily exported and imported.

Calculate positions programmatically, apply offsets, and adapt motion paths to variation in parts, fixtures, or process conditions.

Integrate PolyScope into broader software architectures using ROS, APIs, and standard interfaces to support advanced coordination and control.

Connect PolyScope to external systems for advanced logic, orchestration, or system-level decision making.

Stream real-time robot state, motion, and force data to external systems for monitoring, synchronization, or advanced control.

Build external applications using modern programming languages and libraries while maintaining deterministic robot execution.

Integrate vision systems, AI models, and external compute pipelines through open interfaces while keeping execution grounded in a certified industrial platform.

Built on deterministic real-time control, PolyScope provides precise, predictable motion behavior. Access to robot dynamics and state data enables advanced applications without compromising reliability.

PolyScope is open by design. Standardized APIs enable integration with PLCs, vision systems, IT/OT infrastructure, and third‑party devices and software, supporting everything from traditional automation to AI‑driven solutions.

PolyScope combines intuitive programming, precise motion control, and open integration in a single platform, designed for real factory workflows.