Pendant Armor® for CB3 Series
Pendant Armor® for CB3 Series
Pendant Armor® for CB3 Series
Pendant Armor® for CB3 Series

Pendant Armor® for CB3 Series

The Pendant Armor® is a simple, yet highly effective silicone-free rubber frame which protects the teach pendant if it is accidentally dropped from heights of up to 1.5 m.The 1-piece Santoprene energy-absorbing frame stretches over the top of the UR teach pendant without the need to remove pendant cabling. Optional touch-sensitive screen protectors are also available. Manufactured from optical-grade TPU, these are shipped pre-cut to your exact screen size, and are guaranteed to perform with your touch screen.

Read more
Manufacturer:Roboworld

Overview

The Pendant Armor® is a simple, yet highly effective silicone-free rubber frame which protects the teach pendant if it is accidentally dropped from heights of up to 1.5 m.The 1-piece Santoprene energy-absorbing frame stretches over the top of the UR teach pendant without the need to remove pendant cabling. Optional touch-sensitive screen protectors are also available. Manufactured from optical-grade TPU, these are shipped pre-cut to your exact screen size, and are guaranteed to perform with your touch screen. 

The Pendant ArmorTM is akin to a cell phone case, only for your UR teach pendant. Moulded from 6mm SantopreneTM rubber, this energy-absorbing frame dissipates the shock from inadvertent falls/drops from heights of up to 1.5 m. SantopreneTM is a durable, chemically-resistant elastomer commonly specified in industrial applications.

The bumper protects those areas of the teach pendant most prone to damage when dropped. A moulded ridge protects the E-Stop.  Access to the USB slot is preserved. Feet are moulded into the back of the bumper to keep the pendant free from work-surface contamination (coolants, debris or chemicals) and to provide an ergonomic viewing angle for the screen.

Related products

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
UR Hotline: + 1-844-GO-COBOT