Overview
Protect your teach pendant with Pendant Armor, designed to help prevent costly damage like shattered screens, impact cracks, and drops, so your operation stays protected, productive, and running without interruption.
Specifications
How does it work?
Pendant Armor can be fitted to the teach pendant either directly on the facility floor in real time or prior to startup.
Simply follow the instructions provided for your specific OEM bumper to stay protected—and, most importantly, productive.
Dimensions: 32cm x 25cm x 6cm
License type: One-time purchase
Features
- Perforated, open-back design minimizes additional weight without sacrificing protection.
- Manufactured with Santoprene™️, a rubber-like, easy-to-hold material that cushions components from drops and routine use.
- Customized molding contours to fit the OEM pendant, no matter the size or shape.
Compatibility
- UR3e
- UR7e
- UR8 Long
- UR12e
- UR15
- UR16e
- UR18
- UR20
- UR30
Availability
- Argentina
- Australia
- Austria
- Bangladesh
- Belgium
- Brazil
- Bulgarian
- Canada
- Chile
- Colombia
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hong Kong
- Hungary
- Iceland
- India
- Indonesia
- Ireland
- Israel
- Italy
- Japan
- Latvia
- Lithuania
- Luxembourg
- Macau
- Malaysia
- Malta
- Mexico
- Netherlands
- New Zealand
- Norway
- Peru
- Philippines
- Poland
- Portugal
- Romania
- Singapore
- Slovakia
- Slovenia
- South Korea
- Spain
- Sri Lanka
- Sweden
- Switzerland
- Taiwan
- Thailand
- Turkey
- United Arab Emirates
- United Kingdom
- United States
- Vietnam
What's in the box?
Included in the box is your selected OEM bumper, complete with a set up guide to ensure proper installation.
