OVI - Sanding package
OVI - Sanding package
OVI - Sanding package
OVI - Sanding package

OVI - Sanding package

OVI - Sanding package is the optimal solution for the preparation of surfaces in the production process, whether it is to be metal or wood on a plane or on a curved surface. While manual sanding imposes certain time restrictions or risks regarding the quality of the finish, robotic sanding is available 24/7 and it ensures impeccable quality and an uniform sanding at each work

Read more
Manufacturer:Oviso Robotics

Overview

OVI - Sanding package is the optimal solution for the preparation of surfaces in the production process, whether it is to be metal or wood on a plane or on a curved surface. While manual sanding imposes certain time restrictions or risks regarding the quality of the finish, robotic sanding is available 24/7 and it ensures impeccable quality and an uniform sanding at each work

Ovi was designed to be mobile and versatile, having the shortest installation and commissioning time. The sanding package can be configured for multiple surfaces in the manufacturing process. From metal to wood and plastic, different materials and types of surfaces (planar or circular) can be polished and prepared using the Sanding Package.

Related products

Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
UR Hotline: + 1-844-GO-COBOT