OVI Grinding package - is easy and custom solution for grinding industries. This solution is easy to use by anyone who does not require programming but direct interaction with the robot, which brings them an additional integration into the already existing industries and thus bringing an increased productivity for them. The product ready for use and taken out of the box does not require a long installation time. The gripper is custom created according to the need of the functions that it has to perform. The precision that brings it to the process brings increased repeatability. The changes are easy to made and doesn't took to long that making our product flexible and is not adding to high cost for this procedure.