ATI axia80 Force Torque Sensor Package
ATI axia80 Force Torque Sensor Package
ATI axia80 Force Torque Sensor Package
ATI axia80 Force Torque Sensor Package
ATI axia80 Force Torque Sensor Package

ATI axia80 Force Torque Sensor Package

ATI Industrial Automation’s Axia80 Force/Torque Sensor is a high-performance, low-cost, six-axis sensor that offers the highest resolution, accuracy, and stiffness available to provide a sense of touch to your application.

Read more
Manufacturer:ATI Industrial Automation

Overview

ATI Industrial Automation’s Axia80 Force/Torque Sensor is a high-performance, low-cost, six-axis sensor that offers the highest resolution, accuracy, and stiffness available to provide a sense of touch to your application.

The Axia80 measures six components of force and torque (Fx, Fy, Fz, Tx, Ty, Tz) using a monolithic instrumented transducer. The sensor communicates these measurements over Ethernet at a data rate of up to 8 kHz, and the accompanying URCap streams the force/torque data into the robot controller, providing an accurate and robust alternative to the default internal measurements. The ATI URCap plugin enables an integrated communication interface between the ATI F/T sensor and the UR controller, providing programmers with easy access to the force/torque measurements collected at the robot TCP.

Related products

Contact us

Your inquiry will be sent to our partner, who will contact you as soon as possible.
Local Office
  • Universal Robots USA, Inc
  • 27175 Haggerty Road, Suite 160
  • 48377 Novi, MI
Contact us: +1 844-462-6268
UR Hotline: + 1-844-GO-COBOT