<link rel="stylesheet" href="styles-JUTMGXX3.css"> Skip to main content

UR+ Marketplace

Categories

518 products

showing

5 LED Smart Signal Tower
NAST Automation

5 LED Smart Signal Tower

The NAST Automation 5 LED signal light is designed for visual monitoring of the production process, changes in status and faults. A comfortable URCap simplifies installation and programming.

7th Axis Range Extender
Vention

7th Axis Range Extender

The Vention 7th Axis Range Extender: Designed for Universal Robots Transform your automation setup and maximize factory floor efficiency with the Vention 7th Axis Range Extender, tailored specifically for Universal Robots. While standard six-axis cobots are confined to a fixed footprint, this high-precision linear transfer unit moves your UR3e, UR5e, UR10e, UR16e, UR20, or UR30 smoothly along an extended track, turning a single robot into a multi-station workhorse.

7th Linear Axis
IGUS

7th Linear Axis

With the so-called 7th axis as linear adjustment, the radius of action of robots is extended and thus they become much more flexible in their applications. The company igus has specialised in linear axes over the past years and with this experience has developed a ZLW-20 toothed belt axis, which is ideally suited as a wide low-profile linear axis. This enables us to make flexible use of robots instead of locking kinematics and to realize stroke lengths of up to 6000mm. It is possible to connect energy chains by means of a suitable adapter kit. You can get everything from one supplier of suitable energy chains for the UR robots, connecting cables or the 7th axis

8XR Cobot MIG Extractor Package
Translas

8XR Cobot MIG Extractor Package

The 8XR Cobot MIG Extractor integrates one of the most efficient fume extraction structures in the welding industry. The torch comes with four different angles 22°, 35°, 45° and straight. The 8XR Cobot MIG Extractor, combined with the ClearO2 W-series 100 and 200, captures up to 98% of welding fumes directly at the source. The 8XR Cobot MIG Extractor provides one of the safest and most effective solutions for welders and workers to breathe CLEAN AIR and better work environments and works with the UR5e, UR10e UR16e Universal Robot’s.

AG-95 Adaptive Gripper
DH Robotics

AG-95 Adaptive Gripper

The AG-95 Adaptive Gripper is designed for multi-purpose gripping applications and can pick objects of different sizes and shapes without changing the end-of-arm tools, with seamless integration with UR collaborative robots. Through URCap plug-in, user could easily get full access to the control of gripper, including position and force control, as well as gripping detection. DH grippers improve the gripping and manipulating capability of robots used in different scenarios such as electronics, automobile, logistics, medical instruments, service robots, etc.

AG-95L Adaptive Gripper
DH Robotics

AG-95L Adaptive Gripper

The AG-95L adaptive gripper is designed for multi-purpose gripping applications and can pick objects of different sizes and shapes without changing the end-of-arm tools, with seamless integration with UR collaborative robots. Through URCap plug-in, user could easily get full access to the control of gripper, including position and force control, as well as gripping detection. DH grippers improve the gripping and manipulating capability of robots used in different scenarios such as electronics, automobile, logistics, medical instruments, service robots, etc.

AGS Cobot gripper (EOAT) kit
AGS Automation Greifsysteme Schwope

AGS Cobot gripper (EOAT) kit

The PreciGrip Gripper Kit is suitable for handling different components and the gripper can be quickly adapted to the geometry of the component. It was developed from years of experience in gripper construction. The form-fitting connection allows for maxium precision and repeatability. The target is to set up the gripper in a 90 degree orientation of the gripper compontens and to make only the active element such as the suction cup or the parallel gripper adjustable. Only two tools are required for the individual systems (P13 / P22). All components from the standard gripper kit from AGS Automation are compatible with this. The entire modular gripper system comprises approx. 2500 components, the HRC (Human Robot Collaboration) modular system comprises approx. 100 components. Components such as gripper change systems, profiles, profile accessories, clamping pieces or gripper arms are at your disposal. You can also get additional active elements like vacuum cups, gripper, parallelgripper, gripper fingers etc. No channel nuts are required, so components can be added at any time. The CAD GRIP 2.0 gripper configurator and the customer portal at www.ags-automation.de are optional additions.

ALCA PALLETIZER
ALCA TECHNOLOGIES

ALCA PALLETIZER

Alca Palletizer is a collaborative robot palletizer that can handle payloads of up to 11.5kg at seven boxes per minute*, without a fence or cage surrounding it. The small footprint gives flexibility and scalability in its location and it can be moved easily on other end of lines thanks to the rugged design and the forklift entrance. Following ISO standard 13849 and TS/15066 for robots, the Alca Palletizer is designed to work alongside personnel, if an operator comes into contact with the robot arm, it will automatically stop to reduce the risk of injury; Laser scanner, radars and other safety devices can also be integrated for maximize safety (Optional on request). Alca Palletizer comes with fully integrated Rocketfarm "Pally" software. This allows to quickly design a new pallet pattern or load an existing one, including interlayers and adjustments for label location. Robot movements are optimized and synchronized with its telescopic pillar for the quick pick per minutes. Typical programming can be done in 15 minutes. Alca Palletizer is easy to install and configure, destined to become a new work colleague! Space that can be shared with the workers without physical barriers, design to fulfil the demand of supplier of large scale distribution.

AMAS - Tele-Operation System
Extend Robotics

AMAS - Tele-Operation System

The easy way to tele-operate Universal Robots: Advanced Mechanics Assistance System (AMAS) from Extend Robotics allows a Universal Robot to be tele-operated by a remote user over the Internet. Using an off-the-shelf virtual reality headset and handsets, intuitive arm-and-hand gestures can be used to control the robot in every degree-of-freedom and actuate the end-effectors.Within the AMAS virtual reality environment, user is immersed in a game-like 3D representation of the robot's workspace. This 3D environment is generated using a small peripheral SenseKit attachment that fits to the base of the Universal Robot. Thereby allowing a non-technical user to tele-operate the arm from any remote location over any network, either local or Internet.Why is this useful? Tele-operation can be used in situations where it is hard to achieve full automation. It can also be used to maintain continuity in workflows at times when it is inconvenient to go into the workplace (for example: unloading a 3D-print or a CNC machine over the weekend; refreshing the feedstock; or initiating a new job). Please contact us if you need any further information or would like a demonstration.

ARCS2 (Remote Access Solution)
Airgate

ARCS2 (Remote Access Solution)

AIRGATE is proud to present the new ARCS2 remote access solution making it even easier to get in touch with Universal Robots – get access to any robot via VNC to troubleshoot, program and control your robots or your customers robot, and get E-mail notifications if robots stops unexpectedly. Access to UR operation system (SSH) and the possibility to backup of UR programs to USB stick are included. ARCS2 is a plug and play software-only solution with a very user friendly URCap for CB-series and E-series. ARCS2 is a very secure (LAN) communication solution, which reduce overall production costs, improved quality, minimized production downtime and increase operational efficiency. 

ARH305 A/B
ASPINA

ARH305 A/B

The ASPINA ARH305 robotic grippers now comes in two different opening diameters.  ARH305A has a maximum opening diameter of 116mm while the ARH305B has a maximum opening diameter of 143mm.  The ASPINA robotic grippers have large fingers opening diameters even in a compact size and grips small to large workpieces with one robot hand. Adjustable torque, speed and position control achieve to grip soft hardness workpieces without any deformation. Fingers of robot hand are replaceable, depending on a customized finger, it holds approx. 500g weight. The hollow shaft design can be used to easily install air tools, cameras, sensors and so on. This product would be applied for various applications such as handling small work pieces and picking foods, medical and cosmetics industries. ARH305A: Available only in Japan  

ARH350A
ASPINA

ARH350A

The ARH350A has a large finger opening diameter even in a compact size and grips small to large workpieces with one robotic gripper.Adjustable torque, speed and position control achieve to grip soft hardness workpieces without any deformation.Fingers of robot hand are replaceable, it holds approx. 3kg weight. The hollow shaft design can be used to easily install air tools, cameras, sensors and so on.This product would be applied for various applications such as handling small work pieces and picking foods, medical and cosmetics industries.

Automation guide

Automation guide

Find the right automation solution and partner for your business
Get personalized support and expert recommendations within 48 hours - completely free and with no obligations