8XR Cobot MIG Extractor Package
The 8XR Cobot MIG Extractor integrates one of the most efficient fume extraction structures in the welding industry. The torch comes with four different angles 22°, 35°, 45° and straight. The 8XR Cobot MIG Extractor, combined with the ClearO2 W-series 100 and 200, captures up to 98% of welding fumes directly at the source. The 8XR Cobot MIG Extractor provides one of the safest and most effective solutions for welders and workers to breathe CLEAN AIR and better work environments and works with the UR5e, UR10e UR16e Universal Robot’s.
Overview
The 8XR Cobot MIG Extractor integrates one of the most efficient fume extraction structures in the welding industry. The torch comes with four different angles 22°, 35°, 45° and straight. The 8XR Cobot MIG Extractor, combined with the ClearO2 W-series 100 and 200, captures up to 98% of welding fumes directly at the source. The 8XR Cobot MIG Extractor provides one of the safest and most effective solutions for welders and workers to breathe CLEAN AIR and better work environments and works with the UR5e, UR10e UR16e Universal Robot’s.
The 8XR MIG Extractor is specially made for Cobot and Semi-Automatic solutions. The 8XR is robust and the unique nozzle design combined with the ClearO2 W-series 100 and 200 provides the best results in taking away the fumes directly at the source. The specially designed nickel-plated contact tips are designed for a longer lifetime. The contact tips are available for all types of wire and sizes. The 8XR cobot works on the UR5e, UR10e and UR16e Universal Robot’s.
Specifications
Software version requiredCB-series Polyscope 3.8.0 or later, eSeries Polyscope 5.2.0 or later
DependenciesPower supply 230VAC
Certifications and standards CE 60974-7 certified
DimensionsVolume: 0,5m3 - Size: 80x60x100cm - Weight: 55kg
What's in the box?
- 8XR Cobot MIG Extractor
- 8XR Cobot MIG Torch holder
- ClearO2 W100
- Start/Stop signal cable
- Extraction hose
- Multitool
- Gas flow meter
License type One-time purchase
Features
- Reduces welding fumes up to 98% robust
- Unique contact tip for maximum durability
- Various gas nozzles for best performance
- Designed for enlarged angular movement patented
- The swan neck is secured in two places
Compatibility
- UR10
- UR10e
- UR12e
- UR16e
- UR20
Availability
- Argentina
- Australia
- Austria
- Belgium
- Brazil
- Bulgarian
- Canada
- Chile
- Colombia
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hungary
- Iceland
- Ireland
- Italy
- Latvia
- Lithuania
- Luxembourg
- Malta
- Mexico
- Netherlands
- Norway
- Oman
- Peru
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Slovakia
- Slovenia
- Spain
- Sweden
- Switzerland
- Turkey
- United Arab Emirates
- United Kingdom
- United States