Overview
This model automatically opens and closes a single CNC machine door up to 180 kg and 1000 mm travel. Developed specifically for CNC machines, it provides reliable automatic door operation for Universal Robots machine tending.
Unlike pneumatic door openers, CNC AutoDoor uses industrial servo technology for smooth, controlled and repeatable door movement without compressed air. The self-learning controller automatically learns the door movement and detects resistance, while the electronics are protected inside a sealed industrial control cabinet. The result is a robust solution built for intensive daily use in CNC production environments.
Installation is straightforward. Universal mounting brackets make the system suitable for a wide range of CNC machine brands and models, and the door opener can be integrated with the robot and CNC machine through simple I/O signals. A dedicated URCap is available for Universal Robots integration.
CNC AutoDoor offers the widest range of automatic door openers for CNC machines, with solutions for single, double, telescopic, vertical and round doors. The range covers door travel up to 4000 mm and door weights up to 700 kg. Tell us your CNC machine and we’ll recommend the right solution for your application.
Specifications
How Does it Work?:
The CNC AutoDoor is mounted directly to the CNC machine using the supplied universal mounting brackets. The system is delivered complete with the door opener, control cabinet and installation documentation and can typically be installed within a few hours.
During setup, the self-learning controller learns the movement and resistance of the machine door. Once commissioned, the servo drive provides smooth and controlled opening and closing without compressed air.
For Universal Robots, the dedicated CNC AutoDoor URCap makes integration easy. After connecting the AutoDoor to the robot through digital I/O, the URCap allows the door to be opened and closed directly from the Universal Robots program. Door operation can then be integrated into the robot loading and unloading sequence without additional programming.
The CNC AutoDoor can also be controlled through simple I/O signals from the CNC machine or other robot systems, making it suitable for a wide range of automated machine tending applications.
Minimum Software versions:
For PolyScope 5, the correspondent API Version defines the minimum compatible SW Version. The PolyScope Version the API has been introduced, is the correspondent minimum version For PolyScope X my recommendation would be to test it with the lates available version.
At the moment it is PolyScope 10.13, but we are about to release 10.14 in the near future.
Does it have a URCap?: Yes
License: Yes, one-time purchase
Certifications & Standards:
CE compliant. Designed and manufactured in accordance with all applicable EU safety and EMC requirements for CNC machine applications:
Machinery Directive 2006/42/EC
Electromagnetic Compatibility Directive 2014/30/EU
EN ISO 12100:2010
EN IEC 60204-1:2021
EN IEC 61000-6-2:2019
EN IEC 61000-6-4:2019
Dimensions:
Height (m): 0,37 m
Width (m): 0,34 m
Length (m): 2
Weight (kg): 40
Features
- Servo-driven technology – smooth, controlled and repeatable door movement without compressed air.
- Industrial reliability – built for intensive daily use in CNC production environments.
- For single CNC machine doors – for doors up to 180 kg with adjustable travel from 300 to 1000 mm.
- Self-learning controller – automatically learns the door movement and detects resistance.
- Easy Universal Robots integration – dedicated URCap and simple I/O integration for automated machine tending.
- Easy to retrofit – universal mounting brackets make installation possible on any type of CNC machine.
- EU safety compliant – designed and manufactured in compliance with applicable EU safety and EMC requirements for safe operation in CNC machine applications.
- Complete product range – solutions available for single, double, telescopic, vertical and round CNC machine doors, with travel up to 4000 mm and door weights up to 700 kg.
- Available from stock – the complete range is stocked in Europe and the US for fast delivery.
- Global support – direct remote support from our own specialists, with on-site support available through our partners worldwide.
Compatibility
- UR3e
- UR7e
- UR8 Long
- UR12e
- UR15
- UR16e
- UR18
- UR20
- UR30
Availability
- Argentina
- Australia
- Austria
- Belgium
- Brazil
- Bulgarian
- Canada
- Chile
- Colombia
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hungary
- Iceland
- India
- Indonesia
- Ireland
- Israel
- Italy
- Japan
- Latvia
- Lithuania
- Luxembourg
- Malaysia
- Malta
- Mexico
- Netherlands
- New Zealand
- Norway
- Oman
- Peru
- Philippines
- Poland
- Portugal
- Qatar
- Romania
- Saudi Arabia
- Singapore
- Slovakia
- Slovenia
- South Korea
- Spain
- Sri Lanka
- Sweden
- Switzerland
- Taiwan
- Thailand
- Turkey
- United Arab Emirates
- United Kingdom
- United States
- Vietnam
What's in the box?
- 101 CNC AutoDoor 1000 actuator assembly with servo motor
- Sealed industrial controller cabinet
- Universal mounting brackets for flexible installation on different CNC machines
- Connection cables, including 5 m motor cable
- Printed installation and operating manual with CE Declaration of Conformity, available in English, German, Dutch, French or Italian
- Printed wiring diagram
- USB drive with CNC AutoDoor URCap software, installation instructions, manuals, wiring diagram, component information and CE Declaration of Conformity
