Overview
Pendant Armor is the world's first shock absorbing, chemical resistant bumper for robotic teach pendants, now molded for the UR g-Series pendant to guard the screen, corners, ports and cable from drops, spills and daily handling.
The teach pendant is the component your team handles every shift, and the one most often dropped or pulled off a work surface. A shattered screen or a cracked housing stops programming, and usually stops the cell with it. Roboworld solved that problem in 2015 with the first bumper built specifically for teach pendants, and Pendant Armor is now available for more than 20 different pendant models across the robotics industry.
Pendant Armor is manufactured from Santoprene, a rubber like, easy to hold material that cushions the components most often damaged in a fall. Its perforated, open backed design keeps the added weight to a minimum without giving up protection, and the molding is contoured to each OEM pendant so nothing is covered that needs to stay reachable. Protection for the screen, the corners, the feet and the cable comes in one part, with no change to how the pendant is used.
The result is a pendant that survives the factory floor. Fewer damaged pendants means lower maintenance spend, less unplanned downtime and a longer service life for a critical link in your automation chain. Without the pendant, you are stuck.
Built for the UR Gen 7 Teach Pendant
The design keeps the g-Series pendant fully usable. The E-stop sits behind a rigidized brow that can be trimmed in the field with a box knife where local safety regulations call for unencumbered access. The smart buttons stay easy to reach, the USB port stays accessible for service and connectivity while shielded by the bumper, and the cable notch is preserved so the cable routes exactly as designed. Tapered conformal hand grips add a secure hold without changing the pendant's form factor, and integrated leveling cups reduce the likelihood of the pendant being pulled or displaced from a work surface.
Storage was designed alongside it.
A custom cradle is available for purchase, and a free 3DM file is offered to customers who prefer to 3D print their own. The cradle accommodates the smart button panel and grommet, matching the storage feature on the original cradle designed by Universal Robots, so the g-Series workflow stays intact from the dock to the operator's hands.
Specifications
How does it work?
Pendant Armor can be fitted to the teach pendant either directly on the facility floor in real time or prior to startup. Follow the instructions provided for your specific OEM bumper to stay protected and, most importantly, productive. Pendant Armor is a passive mechanical accessory, so there is no software to install, no URCap to load and no change to your robot program.
Once fitted, the bumper stays on the pendant. The g-Series pendant continues to operate exactly as it does without it: E-stop, smart buttons, USB port and cable routing all remain in use, and the tapered grips and leveling cups improve handling on the floor and stability on the bench.
Material
- Santoprene, shock absorbing and chemical resistant
Design
- Perforated, open backed
- Custom molded to the OEM pendant architecture
Compatible pendant
- Universal Robots Gen 7 teach pendant
Accessories
- Custom cradle: available for purchase
- Cradle 3DM file: free, for customer 3D printing
- Chemically tempered glass screen protector: optional
Dimensions:
- 12.375" wide
- (12 3/8")10" tall
- 3.125" thick (3 1/8")
- Weight: 422 gr.
Features
- Rigidized E-stop brow: a stiffened brow shields the E-stop and can be modified in the field with a box knife if local safety regulations require unencumbered access
- Integrated leveling cups: sit the pendant flat and reduce the likelihood of it being pulled or displaced from a work surface
- Unencumbered cable notch: the cable notch is preserved and remains fully accessible, allowing proper cable routing without interference
- Protected USB port: shielded by the design while remaining fully accessible for service and connectivity
- Tapered conformal hand grips: ergonomically tapered grips give a comfortable, secure hold while maintaining the pendant's overall form factor
- Smart button accessibility: easy access to the smart buttons with no compromise to protection or usability
- Santoprene construction: a rubber like, easy to hold material that cushions the components most often damaged when a pendant is dropped or spilled on
- Perforated, open backed design: minimizes additional weight without sacrificing critical protection
- Custom molded per OEM: contours are engineered around each OEM's pendant architecture, no matter the size or the shape
- Custom cradle: available for purchase, with a free 3DM file for customers who prefer to 3D print the cradle themselves
- Chemically tempered glass screen protector: optional added protection against scratches and everyday wear on the display
- Lower cost of ownership: protecting the pendant reduces damage related maintenance spend and the downtime that follows a broken pendant
- Molded from the g-Series pendant itself: Roboworld laser scanned a physical g-Series pendant rather than designing from CAD, so the bumper matches the real production geometry
- Keeps the g-Series pendant workflow intact: E-stop, smart buttons, USB port and cable notch all stay in use, and the optional cradle stores the smart button panel and grommet as the original Universal Robots cradle does
Compatibility
- UR10g-1750
- UR17g-1300
- UR18g-950
Availability
- Argentina
- Australia
- Austria
- Bangladesh
- Belgium
- Brazil
- Bulgarian
- Canada
- Chile
- Colombia
- Croatia
- Czech Republic
- Denmark
- Estonia
- Finland
- France
- Georgia
- Germany
- Greece
- Hong Kong
- Hungary
- Iceland
- India
- Indonesia
- Ireland
- Israel
- Italy
- Japan
- Latvia
- Lithuania
- Luxembourg
- Macau
- Malaysia
- Malta
- Mexico
- Netherlands
- New Zealand
- Norway
- Peru
- Philippines
- Poland
- Portugal
- Romania
- Singapore
- Slovakia
- Slovenia
- South Korea
- Spain
- Sri Lanka
- Sweden
- Switzerland
- Taiwan
- Thailand
- Turkey
- United Arab Emirates
- United Kingdom
- United States
- Vietnam
What's in the box?
The box contains:
- Pendant Armor bumper for the selected OEM teach pendant
- Set up guide
The custom cradle and the chemically tempered glass screen protector are ordered separately.
